Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
DCR max (Ω) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |
---|---|---|---|---|---|---|
min | typ | |||||
CP312PHA781KLZ | 0.78 | 0.24 | 404 | 475 | 0.55 | 1.30 |
CP312PHA102KLZ | 1.0 | 0.26 | 332 | 390 | 0.40 | 1.00 |
CP312PHA182KLZ | 1.8 | 0.54 | 132 | 155 | 0.39 | 0.70 |
CP312PHA222KLZ | 2.2 | 0.75 | 208 | 245 | 0.33 | 0.60 |
CP312PHA272KLZ | 2.7 | 0.75 | 108 | 127 | 0.33 | 0.55 |
CP312PHA332KLZ | 3.3 | 0.88 | 61.2 | 72.0 | 0.32 | 0.50 |
CP312PHA392KLZ | 3.9 | 1.0 | 61.2 | 72.0 | 0.27 | 0.48 |
CP312PHA472KLZ | 4.7 | 1.1 | 54.4 | 64.0 | 0.26 | 0.47 |
CP312PHA562KLZ | 5.6 | 1.2 | 43.4 | 51.0 | 0.25 | 0.41 |
CP312PHA682KLZ | 6.8 | 1.4 | 33.2 | 39.0 | 0.23 | 0.40 |
CP312PHA822KLZ | 8.2 | 1.4 | 25.5 | 30.0 | 0.22 | 0.39 |
CP312PHA103KLZ | 10 | 1.6 | 25.5 | 30.0 | 0.21 | 0.38 |
CP312PHA153KLZ | 15 | 1.9 | 18.7 | 22.0 | 0.16 | 0.35 |
CP312PHA223KLZ | 22 | 3.0 | 13.6 | 16.0 | 0.13 | 0.27 |
CP312PHA333KLZ | 33 | 5.6 | 10.2 | 12.0 | 0.10 | 0.20 |
CP312PHA473KLZ | 47 | 5.7 | 10.2 | 12.0 | 0.10 | 0.18 |