Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
---|---|---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||
MS598PTA331KSZ | 0.33 | 0.77 | 0.85 | 140 | 200 | 36.0 | 41.0 | 43.0 | 13.0 | 16.9 |
MS598PTA651KSZ | 0.65 | 0.77 | 0.85 | 112 | 160 | 23.0 | 27.0 | 28.0 | 13.0 | 16.9 |
MS598PTA102KSZ | 1.0 | 2.4 | 2.6 | 52.5 | 75.0 | 32.0 | 33.0 | 33.5 | 9.5 | 13.0 |
MS598PTA182KSZ | 1.8 | 2.4 | 2.6 | 35.0 | 50.0 | 17.0 | 19.0 | 20.0 | 9.5 | 13.0 |
MS598PTA272KSZ | 2.7 | 2.4 | 2.6 | 29.4 | 42.0 | 12.0 | 13.0 | 14.0 | 9.5 | 13.0 |
MS598PTA402KSZ | 4.0 | 5.5 | 6.1 | 23.8 | 34.0 | 11.0 | 12.0 | 13.0 | 7.1 | 9.4 |
MS598PTA472KSZ | 4.7 | 5.5 | 6.1 | 22.4 | 32.0 | 9.5 | 11.0 | 12.0 | 7.1 | 9.4 |
MS598PTA602KSZ | 6.0 | 5.5 | 6.1 | 19.6 | 28.0 | 8.0 | 9.0 | 9.5 | 7.1 | 9.4 |
MS598PTA802KSZ | 8.0 | 9.8 | 10.8 | 18.2 | 26.0 | 7.5 | 8.5 | 9.0 | 5.5 | 7.6 |
MS598PTA103KSZ | 10 | 9.8 | 10.8 | 16.8 | 24.0 | 6.2 | 7.0 | 7.5 | 4.4 | 7.2 |
MS598PTA223KSZ | 22 | 9.8 | 10.8 | 9.1 | 13.0 | 2.4 | 3.0 | 3.3 | 4.4 | 7.2 |