Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
AE558PTA331MSZ | 0.33 | 4.0 | 119 | 170 | 29.5 | 30.0 | 30.5 | 12.5 | 16.3 |
AE558PTA801MSZ | 0.80 | 4.0 | 70.0 | 100 | 24.9 | 25.2 | 25.6 | 12.5 | 16.3 |
AE558PTA102MSZ | 1.0 | 4.0 | 66.5 | 95.0 | 16.5 | 17.0 | 17.5 | 12.5 | 16.3 |
AE558PTA122MSZ | 1.2 | 6.0 | 63.7 | 91.0 | 20.5 | 21.0 | 21.3 | 11.0 | 15.0 |
AE558PTA132MSZ | 1.3 | 4.0 | 56.7 | 81.0 | 12.9 | 16.8 | 17.2 | 12.5 | 16.3 |
AE558PTA152MSZ | 1.5 | 4.0 | 52.5 | 75.0 | 13.5 | 14.0 | 14.5 | 11.0 | 15.0 |
AE558PTA182MSZ | 1.8 | 6.0 | 49.0 | 70.0 | 13.3 | 13.8 | 14.3 | 11.0 | 15.0 |
AE558PTA202MSZ | 2.0 | 9.0 | 45.5 | 65.0 | 15.3 | 15.8 | 16.2 | 8.5 | 11.5 |
AE558PTA222MSZ | 2.2 | 4.0 | 40.6 | 58.0 | 8.9 | 9.6 | 10.0 | 12.5 | 16.3 |
AE558PTA252MSZ | 2.5 | 7.5 | 38.5 | 55.0 | 11.4 | 11.8 | 12.1 | 9.0 | 12.0 |
AE558PTA322MSZ | 3.2 | 6.0 | 37.1 | 53.0 | 7.3 | 7.8 | 8.5 | 11.0 | 15.0 |
AE558PTA402MSZ | 4.0 | 9.0 | 32.9 | 47.0 | 8.3 | 8.5 | 8.8 | 8.5 | 11.5 |
AE558PTA432MSZ | 4.3 | 7.5 | 30.8 | 44.0 | 6.4 | 6.8 | 7.0 | 9.0 | 12.0 |
AE558PTA572MSZ | 5.7 | 9.0 | 24.5 | 35.0 | 5.4 | 5.8 | 6.0 | 8.5 | 11.5 |