Close up of MS528PMM
Datasheet 3D Model

MS528PMM Series

High-Reliability Power Inductors

MS528PMM Series designed for use in multi-phase VRM/VRD regulators and high current/high frequency DC/DC converters.
  • Requires only 60 mm2 of board space; can handle up to 100 A.
  • Tin-lead (Sn-Pb) terminations for the best possible board adhesion.

Looking for the commercial version of this part? See Coilcraft SLC7649 Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ±10%)
DCR ± 5% (mΩ) 3 SRF ref (MHz) 4 Isat (A) 5 Irms (A) 6
MS528PMM360KSZ 36 0.17 1150 100 39
MS528PMM500KSZ 50 0.17 900 84 39
MS528PMM700KSZ 70 0.17 750 65 39
MS528PMM101KSZ 100 0.17 110 42 39
MS528PMM121KSZ 120 0.17 78 33 39
MS528PMM151KSZ 150 0.17 67 27 39
Notes
  1. When ordering, please specify screening code: MS528PMM151KSZ.
  2. Inductance tested at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR is measured between the two points indicated on the dimensional drawing.
  4. This information is for design purposes only and shall not be tested during screening.
  5. DC current at 25°C that causes an inductance drop of 20% (typ) from its value without current.
  6. Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
Due to the design of this component, DWV and IR shall not be specified or tested.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Group A screening per Coilcraft CP-SA-10001
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
  • 1 = EEE-INST-002 (Family 1) Level 1
  • 2 = EEE-INST-002 (Family 1) Level 2
  • 3 = EEE-INST-002 (Family 1) Level 3
  • 4 = MIL-STD-981 (Family 04) Class B
  • 5 = MIL-STD-981 (Family 04) Class S
  • F = ESCC3201 (F4 operational life performed at 105°C)
  • Screening performed to the document’s latest revision.
  • Lot qualification (Group B) available.
  • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
  • Country of origin restrictions available; prefix options G or F.
Environmental
Ambient temperature range:
–55°C to +125°C with Irms current.
Storage temperature range:
Component: –55°C to +155°C.
Tape and reel packaging: –40°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current

L vs Frequency

Temperature Rise vs Current

ESR vs Frequency

Physical characteristics

ms528pmm_dim.png

General specification

Core Material:
Ferrite
Weight:
0.9 g
Packaging:
250/7′′ reel Plastic tape: 16 mm wide, 0.35 mm thick, 12 mm pocket spacing, 5 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.