Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR ± 5% (mΩ) 3 | SRF ref (GHz) 4 | Isat (A) 5 | Irms (A) 6 |
---|---|---|---|---|---|
MS515PMM500MSZ | 0.050 | 0.123 | 3.80 | 50 | 40 |
MS515PMM640MSZ | 0.064 | 0.123 | 3.65 | 32 | 40 |
MS515PMM820MSZ | 0.082 | 0.123 | 3.75 | 22 | 40 |
MS515PMM101MSZ | 0.100 | 0.123 | 3.75 | 20 | 40 |
Part number 1 | Leads connected in parallel | Leads connected in series | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
L (µH)
2
(±20%) |
DCR ± 5% (mΩ) 3 | SRF ref (GHz) 4 | Isat (A) 5 | Irms (A) 6 |
L (µH)
2
(±20%) |
DCR max (mΩ) 3 | SRF ref (GHz) 4 | Isat (A) 5 | Irms (A) 6 | |
MS515PMD500MSZ | 0.050 | 0.209 | 3.75 | 50 | 38 | 0.188 | 1.000 | 1.5 | 21 | 17 |
MS515PMD640MSZ | 0.064 | 0.209 | 3.65 | 32 | 38 | 0.272 | 1.000 | 1.3 | 14 | 17 |
MS515PMD820MSZ | 0.082 | 0.209 | 3.75 | 22 | 38 | 0.350 | 1.000 | 1.2 | 11 | 17 |
MS515PMD101MSZ | 0.100 | 0.209 | 3.75 | 20 | 38 | 0.400 | 1.000 | 0.95 | 8 | 17 |