Close up of ML534PMM101MLZ
Datasheet 3D Model
Request Quote:
;

ML534PMM101

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR ± 7% (mΩ) 3 SRF ref (MHz) 4 Isat (A) 5 Irms (A) 6
ML534PMM101MLZ 0.100 0.230 145 50.0 43
Notes
  1. When ordering, please specify testing code: e.g. ML534PMM231MLZ.
  2. Inductance tested at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR is measured on a micro-ohmmeter at points indicated in the dimensional diagram.
  4. This information is for design purposes only and shall not be tested during screening.
  5. DC current at 25°C that causes an inductance drop of 20% (typ) from its value without current.
  6. Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Coilcraft CP-SA-10001 Group A
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
  • 1 = EEE-INST-002 (Family 1) Level 1
  • 2 = EEE-INST-002 (Family 1) Level 2
  • 3 = EEE-INST-002 (Family 1) Level 3
  • 4 = MIL-STD-981 (Family 04) Class B
  • 5 = MIL-STD-981 (Family 04) Class S
  • F = ESCC3201 (F4 operational life performed at 105°C)
• Screening performed to the document’s latest revision.
• Lot qualification (Group B) available.
• Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
Environmental
Ambient temperature range:
–55°C to +125°C with Irms current
Storage temperature range:
Component: –55°C to +155°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+155°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

ESR vs Frequency

L vs Current

L vs Frequency

Typical Temperature Rise vs Current

Physical characteristics

ml534pmm_dim.PNG

General specification

Core Material:
Ferrite
Weight:
1.1 – 1.5 g
Packaging:
250/7′′ reel; 1000/13′′ reel Plastic tape: 24 mm wide, 0.35 mm thick, 12 mm pocket spacing, 5.08 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.