Close up of AE566PNB103MSZ
Datasheet 3D Model
Request Quote:
;

AE566PNB103

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF (MHz) 4 Isat (A) 5 Irms (A) 6
typ max min typ 10% drop 20% drop 30% drop 20°C rise 40°C rise
AE566PNB333MSZ 33 81.7 90.8 10.5 15.0 3.2 3.7 4.0 1.90 2.60
Notes
  1. When ordering, please specify screening code: e.g. AE566PNB105KSZ.
  2. Inductance measured at 100 kHz, 0.1 Vrms, 0 Adc using a Coilcraft SMD -A fixture in an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR measured on a micro-ohmmeter and a Coilcraft CCF858 test fixture.
  4. SRF measured using an Agilent/HP 8753D network analyzer.
  5. DC current at which the inductance drops the specified amount from its value without current.
  6. Current that causes the specified temperature rise from 25°C ambient.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Coilcraft CP-SA-10001 Group A
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
  • 1/2/3 = EEE-INST-002 (Family 1) Level 1/2/3
  • 4/5 = MIL-STD-981 (Family 04) Class B=4, Class S=5
  • Screening performed to the document’s latest revision.
  • Lot qualification (Group B) available.
  • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
  • Country of origin restrictions available; prefix options G or F.
Environmental
Ambient temperature range:
–55°C to +105°C with Irms current.
Storage temperature range:
Component: –55°C to +155°C.
Packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical L vs Frequency

Typical L vs Current

Physical characteristics

ae566pnb_dim.png

General specification

Core Material:
Ferrite
Weight:
2.3 g – 2.5 g
Packaging:
200/7′′ reel Plastic tape: 24 mm wide, 0.35 mm thick, 16 mm pocket spacing, 4.7mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.