Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) | SRF typ (MHz) 3 | Isat (A) 4 | Irms (A) 5 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
ST480PNA222MLZ | 2.2 | 0.020 | 65.0 | 1.76 | 2.08 | 2.30 | 2.00 | 3.30 |
ST480PNA332MLZ | 3.3 | 0.028 | 60.0 | 1.33 | 1.58 | 1.73 | 1.60 | 2.90 |
ST480PNA472MLZ | 4.7 | 0.038 | 52.0 | 1.08 | 1.32 | 1.42 | 1.40 | 2.50 |
ST480PNA562MLZ | 5.6 | 0.042 | 50.0 | 1.00 | 1.20 | 1.30 | 1.30 | 2.30 |
ST480PNA682MLZ | 6.8 | 0.050 | 45.0 | 0.98 | 1.14 | 1.24 | 1.20 | 2.16 |
ST480PNA822MLZ | 8.2 | 0.058 | 42.0 | 0.90 | 1.04 | 1.18 | 1.10 | 2.00 |
ST480PNA103MLZ | 10 | 0.070 | 40.0 | 0.85 | 0.98 | 1.13 | 1.00 | 1.90 |
ST480PNA123MLZ | 12 | 0.080 | 36.0 | 0.72 | 0.85 | 0.94 | 0.97 | 1.60 |
ST480PNA153MLZ | 15 | 0.100 | 32.0 | 0.67 | 0.78 | 0.86 | 0.94 | 1.50 |
ST480PNA183MLZ | 18 | 0.120 | 26.0 | 0.61 | 0.72 | 0.79 | 0.89 | 1.40 |
ST480PNA223MLZ | 22 | 0.145 | 23.0 | 0.54 | 0.64 | 0.70 | 0.87 | 1.30 |
ST480PNA273MLZ | 27 | 0.161 | 19.0 | 0.48 | 0.56 | 0.62 | 0.85 | 1.20 |
ST480PNA333MLZ | 33 | 0.200 | 18.0 | 0.44 | 0.52 | 0.58 | 0.80 | 1.10 |
ST480PNA393MLZ | 39 | 0.215 | 16.0 | 0.42 | 0.50 | 0.55 | 0.74 | 1.00 |
ST480PNA473MLZ | 47 | 0.270 | 15.0 | 0.38 | 0.46 | 0.51 | 0.71 | 0.95 |
ST480PNA563MLZ | 56 | 0.280 | 14.0 | 0.34 | 0.42 | 0.47 | 0.70 | 0.90 |
ST480PNA683MLZ | 68 | 0.368 | 12.0 | 0.31 | 0.38 | 0.42 | 0.66 | 0.85 |
ST480PNA823MLZ | 82 | 0.420 | 11.5 | 0.27 | 0.32 | 0.35 | 0.62 | 0.80 |
ST480PNA104MLZ | 100 | 0.580 | 11.0 | 0.26 | 0.30 | 0.33 | 0.55 | 0.69 |
ST480PNA124MLZ | 120 | 0.610 | 10.5 | 0.23 | 0.27 | 0.30 | 0.51 | 0.62 |
ST480PNA154MLZ | 150 | 0.820 | 10.0 | 0.21 | 0.26 | 0.28 | 0.47 | 0.58 |
ST480PNA184MLZ | 180 | 1.000 | 9.0 | 0.19 | 0.23 | 0.25 | 0.43 | 0.54 |
ST480PNA224MLZ | 220 | 1.100 | 8.0 | 0.18 | 0.21 | 0.23 | 0.39 | 0.50 |
ST480PNA274MLZ | 270 | 1.430 | 7.5 | 0.15 | 0.18 | 0.20 | 0.35 | 0.45 |
ST480PNA334MLZ | 330 | 1.580 | 6.8 | 0.13 | 0.17 | 0.19 | 0.32 | 0.42 |
ST480PNA394MLZ | 390 | 1.800 | 5.4 | 0.12 | 0.15 | 0.16 | 0.30 | 0.38 |