Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) | SRF typ (MHz) 3 | Isat (A) 4 | Irms (A) 5 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
ST432PNA332MLZ | 3.3 | 0.085 | 109 | 0.94 | 1.10 | 1.20 | 1.25 | 1.60 |
ST432PNA472MLZ | 4.7 | 0.115 | 93.0 | 0.73 | 0.87 | 0.95 | 1.10 | 1.50 |
ST432PNA562MLZ | 5.6 | 0.130 | 85.0 | 0.70 | 0.82 | 0.89 | 1.05 | 1.40 |
ST432PNA682MLZ | 6.8 | 0.175 | 75.0 | 0.65 | 0.76 | 0.83 | 0.96 | 1.30 |
ST432PNA822MLZ | 8.2 | 0.190 | 70.0 | 0.61 | 0.71 | 0.77 | 0.89 | 1.20 |
ST432PNA103MLZ | 10 | 0.210 | 63.0 | 0.50 | 0.60 | 0.67 | 0.86 | 1.15 |
ST432PNA123MLZ | 12 | 0.280 | 55.0 | 0.47 | 0.55 | 0.60 | 0.75 | 1.00 |
ST432PNA153MLZ | 15 | 0.330 | 50.0 | 0.45 | 0.53 | 0.58 | 0.71 | 0.95 |
ST432PNA183MLZ | 18 | 0.360 | 42.0 | 0.40 | 0.47 | 0.52 | 0.67 | 0.85 |
ST432PNA223MLZ | 22 | 0.480 | 38.0 | 0.39 | 0.45 | 0.49 | 0.60 | 0.80 |
ST432PNA273MLZ | 27 | 0.560 | 35.0 | 0.30 | 0.36 | 0.39 | 0.54 | 0.71 |
ST432PNA333MLZ | 33 | 0.620 | 31.0 | 0.29 | 0.34 | 0.38 | 0.50 | 0.67 |
ST432PNA393MLZ | 39 | 0.820 | 28.5 | 0.28 | 0.32 | 0.36 | 0.44 | 0.58 |
ST432PNA473MLZ | 47 | 0.930 | 28.0 | 0.25 | 0.28 | 0.31 | 0.42 | 0.56 |
ST432PNA563MLZ | 56 | 1.200 | 22.0 | 0.23 | 0.27 | 0.29 | 0.35 | 0.47 |
ST432PNA683MLZ | 68 | 1.330 | 18.0 | 0.20 | 0.24 | 0.26 | 0.32 | 0.43 |
ST432PNA823MLZ | 82 | 1.500 | 17.0 | 0.18 | 0.21 | 0.23 | 0.30 | 0.40 |
ST432PNA104MLZ | 100 | 2.100 | 15.0 | 0.15 | 0.18 | 0.20 | 0.27 | 0.36 |