Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
MS466PJB901MSZ | 0.90 | 0.040 | 175 | 250 | 3.8 | 4.0 | 4.1 | 1.7 | 2.2 |
MS466PJB122MSZ | 1.2 | 0.043 | 147 | 210 | 3.5 | 3.6 | 3.7 | 1.6 | 2.1 |
MS466PJB172MSZ | 1.7 | 0.051 | 133 | 190 | 3.0 | 3.2 | 3.3 | 1.5 | 2.0 |
MS466PJB222MSZ | 2.2 | 0.057 | 118 | 168 | 2.9 | 3.1 | 3.2 | 1.3 | 1.7 |
MS466PJB332MSZ | 3.3 | 0.066 | 88.0 | 125 | 2.3 | 2.5 | 2.6 | 1.1 | 1.4 |
MS466PJB472MSZ | 4.7 | 0.083 | 59.0 | 84.0 | 1.9 | 2.0 | 2.0 | 1.0 | 1.4 |
MS466PJB562MSZ | 5.6 | 0.089 | 49.0 | 70.0 | 1.8 | 1.8 | 1.9 | 1.0 | 1.3 |
MS466PJB682MSZ | 6.8 | 0.099 | 39.0 | 56.0 | 1.6 | 1.7 | 1.7 | 1.0 | 1.3 |
MS466PJB822MSZ | 8.2 | 0.13 | 32.0 | 45.0 | 1.6 | 1.7 | 1.7 | 0.88 | 1.2 |
MS466PJB103MSZ | 10 | 0.13 | 21.0 | 30.0 | 1.4 | 1.4 | 1.4 | 0.80 | 1.2 |
MS466PJB123MSZ | 12 | 0.16 | 17.0 | 24.0 | 1.3 | 1.4 | 1.4 | 0.76 | 1.1 |
MS466PJB153MSZ | 15 | 0.16 | 22.0 | 32.0 | 0.80 | 0.90 | 0.90 | 0.74 | 1.1 |
MS466PJB183MSZ | 18 | 0.17 | 19.0 | 27.0 | 0.80 | 0.82 | 0.87 | 0.72 | 1.0 |
MS466PJB223MSZ | 22 | 0.19 | 17.0 | 24.0 | 0.70 | 0.75 | 0.78 | 0.70 | 1.0 |
MS466PJB333MSZ | 33 | 0.26 | 13.0 | 19.0 | 0.60 | 0.63 | 0.64 | 0.68 | 0.96 |
MS466PJB473MSZ | 47 | 0.33 | 11.0 | 16.0 | 0.50 | 0.53 | 0.55 | 0.60 | 0.80 |
MS466PJB683MSZ | 68 | 0.44 | 8.4 | 12.0 | 0.40 | 0.43 | 0.44 | 0.52 | 0.72 |
MS466PJB823MSZ | 82 | 0.47 | 7.7 | 11.0 | 0.38 | 0.40 | 0.40 | 0.48 | 0.66 |
MS466PJB104MSZ | 100 | 0.60 | 7.0 | 10.0 | 0.27 | 0.31 | 0.32 | 0.44 | 0.60 |
MS466PJB124MSZ | 120 | 0.80 | 6.3 | 9.0 | 0.26 | 0.29 | 0.30 | 0.36 | 0.53 |
MS466PJB154MSZ | 150 | 0.86 | 5.3 | 7.5 | 0.22 | 0.25 | 0.26 | 0.34 | 0.46 |
MS466PJB224MSZ | 220 | 1.4 | 4.2 | 6.0 | 0.21 | 0.24 | 0.25 | 0.29 | 0.40 |
MS466PJB334MSZ | 330 | 1.8 | 3.5 | 5.0 | 0.16 | 0.16 | 0.20 | 0.26 | 0.34 |
MS466PJB474MSZ | 470 | 2.8 | 2.8 | 4.0 | 0.12 | 0.13 | 0.15 | 0.22 | 0.30 |
MS466PJB564MSZ | 560 | 3.2 | 2.5 | 3.6 | 0.11 | 0.13 | 0.14 | 0.18 | 0.26 |
MS466PJB684MSZ | 680 | 3.8 | 2.1 | 3.0 | 0.10 | 0.12 | 0.13 | 0.16 | 0.23 |
MS466PJB105MSZ | 1000 | 5.1 | 1.8 | 2.5 | 0.10 | 0.11 | 0.11 | 0.14 | 0.20 |
MS466PJB155MSZ | 1500 | 7.6 | 1.4 | 2.0 | 0.068 | 0.080 | 0.089 | 0.12 | 0.17 |
MS466PJB185MSZ | 1800 | 10.0 | 1.3 | 1.8 | 0.069 | 0.081 | 0.086 | 0.10 | 0.14 |
MS466PJB225MSZ | 2200 | 11.0 | 1.1 | 1.6 | 0.063 | 0.074 | 0.080 | 0.080 | 0.12 |
MS466PJB335MSZ | 3300 | 19.5 | 0.90 | 1.3 | 0.056 | 0.063 | 0.067 | 0.070 | 0.10 |
MS466PJB475MSZ | 4700 | 26.0 | 0.80 | 1.1 | 0.049 | 0.056 | 0.059 | 0.065 | 0.090 |