Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
MS432PJB102MSZ | 1.0 | 0.050 | 128 | 183 | 3.6 | 3.8 | 3.9 | 1.5 | 2.1 |
MS432PJB132MSZ | 1.3 | 0.065 | 105 | 150 | 2.5 | 2.6 | 2.8 | 1.4 | 1.9 |
MS432PJB182MSZ | 1.8 | 0.075 | 89.0 | 128 | 2.6 | 2.8 | 2.9 | 1.2 | 1.7 |
MS432PJB222MSZ | 2.2 | 0.090 | 81.0 | 116 | 2.4 | 2.6 | 2.7 | 1.1 | 1.6 |
MS432PJB332MSZ | 3.3 | 0.13 | 61.0 | 88.0 | 1.9 | 2.0 | 2.0 | 1.0 | 1.4 |
MS432PJB472MSZ | 4.7 | 0.15 | 51.0 | 73.0 | 1.6 | 1.7 | 1.8 | 1.0 | 1.3 |
MS432PJB562MSZ | 5.6 | 0.18 | 46.0 | 67.0 | 1.6 | 1.6 | 1.6 | 0.88 | 1.2 |
MS432PJB682MSZ | 6.8 | 0.23 | 40.0 | 57.0 | 1.3 | 1.4 | 1.5 | 0.72 | 1.0 |
MS432PJB822MSZ | 8.2 | 0.28 | 34.0 | 49.0 | 1.3 | 1.3 | 1.4 | 0.68 | 0.84 |
MS432PJB103MSZ | 10 | 0.30 | 31.0 | 44.0 | 1.2 | 1.3 | 1.3 | 0.64 | 0.76 |
MS432PJB123MSZ | 12 | 0.35 | 28.0 | 40.0 | 1.0 | 1.1 | 1.2 | 0.60 | 0.67 |
MS432PJB153MSZ | 15 | 0.36 | 27.0 | 38.0 | 0.80 | 0.84 | 0.86 | 0.58 | 0.67 |
MS432PJB183MSZ | 18 | 0.55 | 24.0 | 35.0 | 0.75 | 0.77 | 0.80 | 0.56 | 0.66 |
MS432PJB223MSZ | 22 | 0.68 | 22.0 | 31.0 | 0.70 | 0.73 | 0.75 | 0.48 | 0.66 |
MS432PJB333MSZ | 33 | 0.75 | 17.0 | 24.0 | 0.55 | 0.59 | 0.60 | 0.40 | 0.56 |
MS432PJB473MSZ | 47 | 1.0 | 12.6 | 18.0 | 0.46 | 0.48 | 0.49 | 0.36 | 0.46 |
MS432PJB563MSZ | 56 | 1.1 | 12.0 | 17.0 | 0.40 | 0.43 | 0.45 | 0.32 | 0.42 |
MS432PJB683MSZ | 68 | 1.5 | 10.5 | 15.0 | 0.33 | 0.38 | 0.39 | 0.28 | 0.38 |
MS432PJB104MSZ | 100 | 2.0 | 8.4 | 12.0 | 0.30 | 0.33 | 0.34 | 0.24 | 0.34 |
MS432PJB124MSZ | 120 | 2.5 | 7.0 | 10.0 | 0.25 | 0.28 | 0.30 | 0.22 | 0.30 |
MS432PJB154MSZ | 150 | 3.4 | 6.5 | 9.3 | 0.23 | 0.25 | 0.26 | 0.20 | 0.26 |
MS432PJB224MSZ | 220 | 4.5 | 5.1 | 7.3 | 0.20 | 0.21 | 0.22 | 0.18 | 0.23 |
MS432PJB334MSZ | 330 | 7.4 | 4.0 | 5.7 | 0.15 | 0.17 | 0.18 | 0.14 | 0.18 |
MS432PJB474MSZ | 470 | 7.5 | 3.4 | 4.9 | 0.12 | 0.12 | 0.13 | 0.13 | 0.17 |
MS432PJB564MSZ | 560 | 8.5 | 3.0 | 4.3 | 0.10 | 0.11 | 0.12 | 0.11 | 0.15 |
MS432PJB684MSZ | 680 | 10.6 | 2.8 | 4.0 | 0.10 | 0.11 | 0.11 | 0.10 | 0.14 |
MS432PJB105MSZ | 1000 | 15.0 | 2.2 | 3.2 | 0.080 | 0.090 | 0.093 | 0.080 | 0.12 |
MS432PJB155MSZ | 1500 | 25.0 | 1.7 | 2.5 | 0.080 | 0.086 | 0.088 | 0.070 | 0.11 |
MS432PJB185MSZ | 1800 | 28.0 | 1.5 | 2.2 | 0.078 | 0.083 | 0.086 | 0.070 | 0.10 |
MS432PJB225MSZ | 2200 | 36.0 | 1.5 | 2.1 | 0.072 | 0.078 | 0.080 | 0.050 | 0.070 |
MS432PJB335MSZ | 3300 | 55.0 | 1.2 | 1.7 | 0.064 | 0.072 | 0.076 | 0.045 | 0.060 |
MS432PJB475MSZ | 4700 | 80.0 | 1.0 | 1.4 | 0.062 | 0.069 | 0.072 | 0.035 | 0.050 |