Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
MS427PJB301MSZ | 0.30 | 0.040 | 329 | 470 | 5.6 | 5.7 | 5.8 | 1.9 | 2.6 |
MS427PJB501MSZ | 0.50 | 0.050 | 231 | 330 | 4.3 | 4.4 | 4.5 | 1.7 | 2.2 |
MS427PJB801MSZ | 0.80 | 0.055 | 157 | 225 | 3.7 | 3.8 | 3.8 | 1.5 | 2.0 |
MS427PJB102MSZ | 1.0 | 0.060 | 133 | 190 | 3.0 | 3.1 | 3.2 | 1.4 | 1.8 |
MS427PJB152MSZ | 1.5 | 0.078 | 105 | 150 | 2.9 | 3.1 | 3.2 | 1.2 | 1.6 |
MS427PJB182MSZ | 1.8 | 0.087 | 91.0 | 130 | 2.7 | 2.8 | 2.9 | 1.2 | 1.5 |
MS427PJB222MSZ | 2.2 | 0.11 | 80.0 | 115 | 2.2 | 2.3 | 2.4 | 1.0 | 1.3 |
MS427PJB332MSZ | 3.3 | 0.17 | 59.0 | 85.0 | 1.8 | 1.9 | 2.0 | 0.92 | 1.2 |
MS427PJB472MSZ | 4.7 | 0.22 | 47.0 | 68.0 | 1.4 | 1.5 | 1.6 | 0.72 | 1.0 |
MS427PJB562MSZ | 5.6 | 0.26 | 40.0 | 58.0 | 1.4 | 1.4 | 1.5 | 0.60 | 0.88 |
MS427PJB682MSZ | 6.8 | 0.27 | 37.0 | 54.0 | 1.2 | 1.3 | 1.4 | 0.56 | 0.80 |
MS427PJB822MSZ | 8.2 | 0.35 | 35.0 | 50.0 | 1.1 | 1.3 | 1.3 | 0.56 | 0.78 |
MS427PJB103MSZ | 10 | 0.38 | 30.0 | 43.0 | 1.1 | 1.2 | 1.3 | 0.56 | 0.76 |
MS427PJB123MSZ | 12 | 0.38 | 26.0 | 38.0 | 0.94 | 0.97 | 1.0 | 0.53 | 0.70 |
MS427PJB153MSZ | 15 | 0.44 | 25.0 | 36.0 | 0.85 | 0.89 | 0.92 | 0.50 | 0.66 |
MS427PJB183MSZ | 18 | 0.53 | 21.0 | 31.0 | 0.76 | 0.80 | 0.82 | 0.45 | 0.60 |
MS427PJB223MSZ | 22 | 0.59 | 19.0 | 27.0 | 0.69 | 0.72 | 0.74 | 0.42 | 0.54 |
MS427PJB333MSZ | 33 | 0.72 | 16.0 | 23.0 | 0.47 | 0.49 | 0.51 | 0.39 | 0.52 |
MS427PJB473MSZ | 47 | 0.94 | 12.0 | 18.0 | 0.39 | 0.42 | 0.43 | 0.35 | 0.46 |
MS427PJB563MSZ | 56 | 1.2 | 11.0 | 16.0 | 0.37 | 0.39 | 0.40 | 0.34 | 0.43 |
MS427PJB683MSZ | 68 | 1.4 | 10.2 | 14.6 | 0.32 | 0.33 | 0.34 | 0.29 | 0.38 |
MS427PJB104MSZ | 100 | 1.9 | 7.7 | 11.0 | 0.26 | 0.28 | 0.29 | 0.25 | 0.32 |
MS427PJB124MSZ | 120 | 2.6 | 7.0 | 10.0 | 0.23 | 0.24 | 0.25 | 0.22 | 0.27 |
MS427PJB154MSZ | 150 | 3.1 | 6.3 | 9.0 | 0.22 | 0.23 | 0.24 | 0.19 | 0.26 |
MS427PJB224MSZ | 220 | 4.1 | 4.7 | 6.7 | 0.18 | 0.20 | 0.20 | 0.18 | 0.23 |
MS427PJB334MSZ | 330 | 6.0 | 3.9 | 5.6 | 0.14 | 0.16 | 0.17 | 0.14 | 0.18 |
MS427PJB474MSZ | 470 | 9.5 | 3.0 | 4.3 | 0.13 | 0.14 | 0.15 | 0.11 | 0.18 |
MS427PJB564MSZ | 560 | 10.7 | 2.8 | 4.0 | 0.12 | 0.13 | 0.14 | 0.10 | 0.14 |
MS427PJB684MSZ | 680 | 11.7 | 2.4 | 3.5 | 0.10 | 0.11 | 0.12 | 0.10 | 0.14 |
MS427PJB824MSZ | 820 | 15.1 | 2.1 | 3.0 | 0.10 | 0.11 | 0.11 | 0.090 | 0.11 |
MS427PJB105MSZ | 1000 | 16.3 | 1.8 | 2.6 | 0.10 | 0.10 | 0.11 | 0.080 | 0.10 |
MS427PJB155MSZ | 1500 | 26.4 | 1.5 | 2.2 | 0.096 | 0.099 | 0.10 | 0.070 | 0.090 |
MS427PJB185MSZ | 1800 | 35.0 | 1.3 | 1.9 | 0.089 | 0.094 | 0.097 | 0.060 | 0.080 |
MS427PJB225MSZ | 2200 | 42.5 | 1.3 | 1.9 | 0.082 | 0.089 | 0.092 | 0.050 | 0.070 |
MS427PJB335MSZ | 3300 | 56.0 | 0.90 | 1.3 | 0.072 | 0.078 | 0.083 | 0.040 | 0.060 |