Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|---|
min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
ML416PJB331MLZ | 0.33 | 20 | 0.023 | 262 | 375 | 5.2 | 5.4 | 5.6 | 2.2 | 3.0 |
ML416PJB681MLZ | 0.68 | 20 | 0.055 | 154 | 220 | 3.5 | 3.6 | 3.7 | 1.4 | 1.9 |
ML416PJB102NLZ | 1.0 | 30 | 0.060 | 126 | 180 | 2.8 | 2.9 | 3.0 | 1.4 | 1.9 |
ML416PJB152MLZ | 1.5 | 20 | 0.070 | 98.0 | 140 | 2.6 | 2.7 | 2.8 | 1.3 | 1.8 |
ML416PJB222MLZ | 2.2 | 20 | 0.10 | 80.0 | 115 | 2.3 | 2.4 | 2.5 | 1.0 | 1.4 |
ML416PJB332MLZ | 3.3 | 20 | 0.10 | 70.0 | 100 | 1.3 | 1.4 | 1.4 | 1.2 | 1.6 |
ML416PJB472MLZ | 4.7 | 20 | 0.18 | 49.0 | 70.0 | 1.6 | 1.7 | 1.8 | 0.88 | 1.2 |
ML416PJB562MLZ | 5.6 | 20 | 0.26 | 42.0 | 60.0 | 1.5 | 1.6 | 1.6 | 0.68 | 0.88 |
ML416PJB682MLZ | 6.8 | 20 | 0.34 | 38.0 | 55.0 | 1.3 | 1.3 | 1.4 | 0.64 | 0.78 |
ML416PJB103MLZ | 10 | 20 | 0.35 | 28.0 | 40.0 | 0.98 | 1.0 | 1.1 | 0.44 | 0.60 |
ML416PJB153MLZ | 15 | 20 | 0.55 | 21.0 | 30.0 | 0.79 | 0.82 | 0.84 | 0.42 | 0.58 |
ML416PJB223MLZ | 22 | 20 | 0.60 | 17.0 | 25.0 | 0.74 | 0.78 | 0.79 | 0.42 | 0.56 |
ML416PJB333MLZ | 33 | 20 | 0.83 | 15.0 | 22.0 | 0.45 | 0.47 | 0.48 | 0.37 | 0.49 |
ML416PJB473MLZ | 47 | 20 | 1.4 | 13.0 | 19.0 | 0.35 | 0.37 | 0.38 | 0.32 | 0.42 |
ML416PJB683MLZ | 68 | 20 | 1.7 | 10.0 | 15.0 | 0.30 | 0.32 | 0.33 | 0.28 | 0.37 |
ML416PJB104MLZ | 100 | 20 | 2.4 | 8.0 | 12.0 | 0.24 | 0.26 | 0.27 | 0.24 | 0.32 |
ML416PJB124MLZ | 120 | 20 | 3.3 | 8.0 | 11.5 | 0.23 | 0.24 | 0.25 | 0.22 | 0.29 |
ML416PJB154MLZ | 150 | 20 | 3.5 | 7.0 | 10.0 | 0.21 | 0.22 | 0.23 | 0.20 | 0.26 |
ML416PJB184MLZ | 180 | 20 | 5.0 | 5.6 | 8.0 | 0.18 | 0.19 | 0.20 | 0.18 | 0.23 |
ML416PJB224MLZ | 220 | 20 | 5.2 | 4.9 | 7.0 | 0.15 | 0.16 | 0.17 | 0.17 | 0.22 |
ML416PJB334MLZ | 330 | 20 | 7.2 | 4.9 | 7.0 | 0.14 | 0.14 | 0.15 | 0.14 | 0.18 |
ML416PJB474MLZ | 470 | 20 | 10.0 | 2.8 | 4.0 | 0.10 | 0.11 | 0.12 | 0.10 | 0.14 |
ML416PJB564MLZ | 560 | 20 | 12.5 | 2.5 | 3.5 | 0.10 | 0.11 | 0.12 | 0.090 | 0.11 |
ML416PJB684MLZ | 680 | 20 | 13.5 | 2.0 | 3.0 | 0.10 | 0.11 | 0.11 | 0.090 | 0.11 |
ML416PJB824MLZ | 820 | 20 | 20.0 | 2.0 | 3.0 | 0.090 | 0.095 | 0.095 | 0.080 | 0.10 |
ML416PJB105MLZ | 1000 | 20 | 21.5 | 2.0 | 3.0 | 0.080 | 0.090 | 0.095 | 0.080 | 0.10 |
ML416PJB155MLZ | 1500 | 20 | 35.0 | 1.7 | 2.5 | 0.090 | 0.090 | 0.090 | 0.070 | 0.090 |
ML416PJB185MLZ | 1800 | 20 | 36.0 | 1.4 | 2.0 | 0.079 | 0.085 | 0.087 | 0.060 | 0.080 |
ML416PJB225MLZ | 2200 | 20 | 40.0 | 0.70 | 1.0 | 0.079 | 0.083 | 0.085 | 0.060 | 0.070 |
ML416PJB335MLZ | 3300 | 20 | 76.0 | 0.66 | 0.95 | 0.074 | 0.078 | 0.080 | 0.040 | 0.050 |