Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
ML414PJB102MLZ | 1.0 | 0.055 | 150 | 215 | 1.8 | 1.9 | 1.9 | 1.3 | 1.7 |
ML414PJB222MLZ | 2.2 | 0.10 | 98.0 | 140 | 1.1 | 1.4 | 1.5 | 0.96 | 1.3 |
ML414PJB332MLZ | 3.3 | 0.15 | 80.5 | 115 | 0.98 | 1.2 | 1.3 | 0.80 | 1.1 |
ML414PJB472MLZ | 4.7 | 0.18 | 60.2 | 86.0 | 0.97 | 0.99 | 1.0 | 0.72 | 1.0 |
ML414PJB562MLZ | 5.6 | 0.22 | 51.8 | 74.0 | 0.92 | 0.95 | 0.98 | 0.66 | 0.88 |
ML414PJB682MLZ | 6.8 | 0.24 | 50.4 | 72.0 | 0.82 | 0.83 | 0.86 | 0.66 | 0.88 |
ML414PJB822MLZ | 8.2 | 0.27 | 42.0 | 60.0 | 0.58 | 0.75 | 0.78 | 0.56 | 0.80 |
ML414PJB103MLZ | 10 | 0.33 | 38.5 | 55.0 | 0.56 | 0.66 | 0.70 | 0.52 | 0.70 |
ML414PJB153MLZ | 15 | 0.44 | 31.5 | 45.0 | 0.46 | 0.56 | 0.59 | 0.50 | 0.66 |
ML414PJB183MLZ | 18 | 0.58 | 25.9 | 37.0 | 0.44 | 0.51 | 0.54 | 0.42 | 0.54 |
ML414PJB223MLZ | 22 | 0.72 | 23.8 | 34.0 | 0.44 | 0.48 | 0.49 | 0.36 | 0.48 |
ML414PJB333MLZ | 33 | 0.92 | 18.9 | 27.0 | 0.30 | 0.38 | 0.40 | 0.34 | 0.46 |
ML414PJB473MLZ | 47 | 1.4 | 15.4 | 22.0 | 0.28 | 0.33 | 0.34 | 0.28 | 0.38 |
ML414PJB563MLZ | 56 | 1.6 | 13.3 | 19.0 | 0.26 | 0.30 | 0.31 | 0.26 | 0.34 |
ML414PJB683MLZ | 68 | 1.8 | 11.9 | 17.0 | 0.22 | 0.26 | 0.29 | 0.24 | 0.32 |
ML414PJB823MLZ | 82 | 2.0 | 9.8 | 14.0 | 0.20 | 0.24 | 0.26 | 0.23 | 0.31 |
ML414PJB104MLZ | 100 | 2.8 | 9.1 | 13.0 | 0.19 | 0.23 | 0.24 | 0.21 | 0.30 |
ML414PJB124MLZ | 120 | 3.5 | 7.7 | 11.0 | 0.19 | 0.21 | 0.22 | 0.18 | 0.24 |
ML414PJB154MLZ | 150 | 4.1 | 7.0 | 10.0 | 0.16 | 0.19 | 0.20 | 0.16 | 0.22 |
ML414PJB184MLZ | 180 | 4.8 | 6.3 | 9.0 | 0.14 | 0.17 | 0.18 | 0.15 | 0.20 |
ML414PJB224MLZ | 220 | 6.0 | 4.9 | 7.0 | 0.14 | 0.16 | 0.17 | 0.13 | 0.18 |
ML414PJB334MLZ | 330 | 9.3 | 4.2 | 6.0 | 0.11 | 0.12 | 0.13 | 0.10 | 0.14 |
ML414PJB474MLZ | 470 | 12.0 | 3.2 | 4.5 | 0.080 | 0.11 | 0.11 | 0.10 | 0.13 |
ML414PJB564MLZ | 560 | 14.0 | 3.2 | 4.5 | 0.095 | 0.11 | 0.11 | 0.090 | 0.12 |
ML414PJB684MLZ | 680 | 18.5 | 2.8 | 4.0 | 0.092 | 0.10 | 0.11 | 0.080 | 0.10 |
ML414PJB824MLZ | 820 | 24.0 | 2.6 | 3.7 | 0.086 | 0.099 | 0.10 | 0.070 | 0.090 |
ML414PJB105MLZ | 1000 | 31.0 | 2.1 | 3.0 | 0.090 | 0.099 | 0.10 | 0.065 | 0.080 |
ML414PJB155MLZ | 1500 | 44.0 | 1.9 | 2.7 | 0.080 | 0.086 | 0.090 | 0.050 | 0.060 |