Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
AR512PJB682MSZ | 6.8 | 0.075 | 39.0 | 55.0 | 2.6 | 2.7 | 2.8 | 1.0 | 1.5 |
AR512PJB822MSZ | 8.2 | 0.095 | 34.0 | 48.0 | 2.5 | 2.6 | 2.7 | 1.0 | 1.5 |
AR512PJB103MSZ | 10 | 0.10 | 26.0 | 37.0 | 2.3 | 2.4 | 2.5 | 1.0 | 1.4 |
AR512PJB123MSZ | 12 | 0.11 | 20.0 | 29.0 | 1.9 | 2.2 | 2.3 | 1.0 | 1.4 |
AR512PJB153MSZ | 15 | 0.13 | 18.0 | 25.0 | 1.9 | 2.0 | 2.0 | 0.97 | 1.4 |
AR512PJB183MSZ | 18 | 0.14 | 17.0 | 24.0 | 1.7 | 1.8 | 1.9 | 0.96 | 1.3 |
AR512PJB223MSZ | 22 | 0.15 | 17.0 | 24.0 | 1.6 | 1.7 | 1.7 | 0.88 | 1.3 |
AR512PJB333MSZ | 33 | 0.18 | 11.0 | 16.0 | 1.3 | 1.4 | 1.5 | 0.80 | 1.0 |
AR512PJB473MSZ | 47 | 0.25 | 9.0 | 13.0 | 1.1 | 1.2 | 1.2 | 0.64 | 0.92 |
AR512PJB563MSZ | 56 | 0.28 | 8.4 | 12.0 | 1.0 | 1.0 | 1.1 | 0.60 | 0.86 |
AR512PJB683MSZ | 68 | 0.35 | 7.6 | 10.8 | 0.90 | 0.94 | 0.96 | 0.58 | 0.80 |
AR512PJB823MSZ | 82 | 0.32 | 7.0 | 10.0 | 0.46 | 0.52 | 0.55 | 0.58 | 0.76 |
AR512PJB104MSZ | 100 | 0.38 | 6.3 | 9.0 | 0.46 | 0.52 | 0.54 | 0.56 | 0.72 |
AR512PJB124MSZ | 120 | 0.44 | 5.8 | 8.3 | 0.44 | 0.48 | 0.51 | 0.48 | 0.64 |
AR512PJB154MSZ | 150 | 0.54 | 5.1 | 7.3 | 0.37 | 0.43 | 0.45 | 0.42 | 0.58 |
AR512PJB224MSZ | 220 | 0.72 | 4.0 | 5.6 | 0.31 | 0.36 | 0.37 | 0.36 | 0.51 |
AR512PJB334MSZ | 330 | 1.0 | 3.0 | 4.4 | 0.26 | 0.29 | 0.30 | 0.32 | 0.44 |
AR512PJB474MSZ | 470 | 1.6 | 2.5 | 3.6 | 0.22 | 0.25 | 0.26 | 0.29 | 0.40 |
AR512PJB564MSZ | 560 | 1.8 | 2.2 | 3.1 | 0.20 | 0.22 | 0.23 | 0.26 | 0.37 |
AR512PJB684MSZ | 680 | 2.0 | 2.0 | 2.8 | 0.17 | 0.19 | 0.21 | 0.22 | 0.32 |
AR512PJB824MSZ | 820 | 2.7 | 1.8 | 2.5 | 0.16 | 0.18 | 0.19 | 0.21 | 0.26 |
AR512PJB105MSZ | 1000 | 3.2 | 1.5 | 2.2 | 0.14 | 0.17 | 0.18 | 0.19 | 0.24 |
AR512PJB155MSZ | 1500 | 4.6 | 1.3 | 1.9 | 0.12 | 0.13 | 0.14 | 0.15 | 0.21 |
AR512PJB185MSZ | 1800 | 5.4 | 1.2 | 1.7 | 0.11 | 0.12 | 0.13 | 0.14 | 0.18 |
AR512PJB225MSZ | 2200 | 6.4 | 1.0 | 1.5 | 0.090 | 0.11 | 0.11 | 0.13 | 0.18 |
AR512PJB335MSZ | 3300 | 8.9 | 0.80 | 1.1 | 0.080 | 0.090 | 0.10 | 0.11 | 0.14 |
AR512PJB475MSZ | 4700 | 14.0 | 0.66 | 0.94 | 0.070 | 0.077 | 0.084 | 0.095 | 0.12 |
AR512PJB565MSZ | 5600 | 16.4 | 0.60 | 0.86 | 0.070 | 0.080 | 0.085 | 0.080 | 0.10 |
AR512PJB685MSZ | 6800 | 21.4 | 0.56 | 0.80 | 0.070 | 0.075 | 0.080 | 0.070 | 0.095 |
AR512PJB825MSZ | 8200 | 24.0 | 0.49 | 0.70 | 0.062 | 0.070 | 0.078 | 0.065 | 0.090 |
AR512PJB106MSZ | 10000 | 29.0 | 0.43 | 0.61 | 0.059 | 0.067 | 0.074 | 0.060 | 0.075 |