Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) | SRF (MHz) | Isat (A) 3 | Irms (A) 4 | |||||
---|---|---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||
AE528PJB682MSZ | 6.8 | 0.059 | 0.075 | 53.0 | 63.0 | 3.6 | 3.9 | 4.0 | 1.80 | 2.40 |
AE528PJB103MSZ | 10 | 0.073 | 0.090 | 41.0 | 49.0 | 2.8 | 3.2 | 3.3 | 1.55 | 2.15 |
AE528PJB153MSZ | 15 | 0.092 | 0.11 | 27.0 | 23.0 | 2.5 | 2.7 | 2.7 | 1.35 | 1.85 |
AE528PJB223MSZ | 22 | 0.10 | 0.13 | 17.0 | 21.0 | 2.0 | 2.3 | 2.4 | 1.25 | 1.75 |
AE528PJB333MSZ | 33 | 0.12 | 0.15 | 10.0 | 12.0 | 1.8 | 2.0 | 2.1 | 1.20 | 1.60 |
AE528PJB473MSZ | 47 | 0.15 | 0.18 | 8.5 | 10.0 | 1.6 | 1.7 | 1.8 | 1.10 | 1.50 |
AE528PJB683MSZ | 68 | 0.19 | 0.22 | 7.4 | 8.7 | 1.2 | 1.3 | 1.4 | 0.95 | 1.35 |
AE528PJB104MSZ | 100 | 0.30 | 0.34 | 5.5 | 6.5 | 1.0 | 1.1 | 1.1 | 0.78 | 1.10 |
AE528PJB154MSZ | 150 | 0.38 | 0.44 | 4.2 | 5.0 | 0.88 | 0.93 | 0.95 | 0.70 | 0.95 |
AE528PJB224MSZ | 220 | 0.56 | 0.66 | 3.6 | 4.3 | 0.70 | 0.74 | 0.77 | 0.60 | 0.82 |
AE528PJB334MSZ | 330 | 0.83 | 0.95 | 2.5 | 3.0 | 0.52 | 0.58 | 0.61 | 0.48 | 0.65 |
AE528PJB474MSZ | 470 | 1.3 | 1.5 | 2.1 | 2.5 | 0.43 | 0.48 | 0.50 | 0.39 | 0.53 |
AE528PJB684MSZ | 680 | 1.9 | 2.2 | 1.8 | 2.2 | 0.33 | 0.39 | 0.43 | 0.32 | 0.44 |
AE528PJB105MSZ | 1000 | 2.9 | 3.2 | 1.1 | 1.3 | 0.31 | 0.34 | 0.36 | 0.23 | 0.32 |