Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|---|
min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
AE425PJB351MSZ | 0.35 | 20 | 0.040 | 252 | 360 | 5.9 | 6.1 | 6.3 | 2.2 | 3.1 |
AE425PJB561MSZ | 0.56 | 20 | 0.030 | 175 | 250 | 4.8 | 5.2 | 5.3 | 1.9 | 2.8 |
AE425PJB102NSZ | 1.0 | 30 | 0.040 | 126 | 180 | 2.8 | 3.0 | 3.1 | 1.8 | 2.7 |
AE425PJB222MSZ | 2.2 | 20 | 0.070 | 63.0 | 90.0 | 2.7 | 2.8 | 2.9 | 1.6 | 2.3 |
AE425PJB262MSZ | 2.6 | 20 | 0.080 | 59.0 | 85.0 | 2.6 | 2.7 | 2.8 | 1.5 | 2.0 |
AE425PJB332MSZ | 3.3 | 20 | 0.080 | 52.0 | 75.0 | 2.1 | 2.3 | 2.4 | 1.4 | 2.0 |
AE425PJB472MSZ | 4.7 | 20 | 0.13 | 45.0 | 65.0 | 1.8 | 1.9 | 1.9 | 1.3 | 1.8 |
AE425PJB682MSZ | 6.8 | 20 | 0.15 | 35.0 | 50.0 | 1.2 | 1.3 | 1.3 | 1.0 | 1.5 |
AE425PJB103MSZ | 10 | 20 | 0.20 | 28.0 | 40.0 | 1.1 | 1.2 | 1.3 | 0.90 | 1.3 |
AE425PJB153MSZ | 15 | 20 | 0.26 | 22.0 | 32.0 | 0.86 | 0.91 | 0.94 | 0.80 | 1.1 |
AE425PJB183MSZ | 18 | 20 | 0.27 | 18.0 | 27.0 | 0.78 | 0.83 | 0.85 | 0.70 | 1.0 |
AE425PJB223MSZ | 22 | 20 | 0.36 | 18.0 | 26.0 | 0.74 | 0.80 | 0.83 | 0.65 | 0.90 |
AE425PJB333MSZ | 33 | 20 | 0.42 | 14.0 | 20.0 | 0.58 | 0.64 | 0.68 | 0.55 | 0.80 |
AE425PJB473MSZ | 47 | 20 | 0.65 | 11.0 | 16.0 | 0.51 | 0.55 | 0.56 | 0.45 | 0.68 |
AE425PJB683MSZ | 68 | 20 | 0.95 | 9.0 | 13.0 | 0.41 | 0.45 | 0.46 | 0.40 | 0.56 |
AE425PJB104MSZ | 100 | 20 | 1.4 | 7.0 | 10.0 | 0.34 | 0.36 | 0.37 | 0.35 | 0.50 |
AE425PJB124MSZ | 120 | 20 | 1.6 | 6.0 | 9.0 | 0.31 | 0.33 | 0.34 | 0.30 | 0.45 |
AE425PJB154MSZ | 150 | 20 | 2.0 | 5.6 | 8.0 | 0.27 | 0.29 | 0.30 | 0.28 | 0.40 |
AE425PJB184MSZ | 180 | 20 | 2.5 | 5.2 | 7.5 | 0.24 | 0.26 | 0.27 | 0.26 | 0.36 |
AE425PJB224MSZ | 220 | 20 | 3.7 | 4.5 | 6.5 | 0.21 | 0.23 | 0.24 | 0.20 | 0.30 |
AE425PJB334MSZ | 330 | 20 | 5.9 | 3.8 | 5.5 | 0.18 | 0.19 | 0.20 | 0.17 | 0.23 |
AE425PJB474MSZ | 470 | 20 | 7.8 | 3.0 | 4.5 | 0.14 | 0.16 | 0.17 | 0.15 | 0.20 |
AE425PJB564MSZ | 560 | 20 | 10.0 | 2.8 | 4.0 | 0.13 | 0.14 | 0.15 | 0.14 | 0.18 |
AE425PJB684MSZ | 680 | 20 | 11.5 | 2.4 | 3.5 | 0.12 | 0.13 | 0.14 | 0.12 | 0.16 |
AE425PJB824MSZ | 820 | 20 | 14.0 | 2.0 | 2.9 | 0.11 | 0.12 | 0.13 | 0.10 | 0.14 |
AE425PJB105MSZ | 1000 | 20 | 18.0 | 1.9 | 2.8 | 0.10 | 0.11 | 0.11 | 0.098 | 0.13 |
AE425PJB155MSZ | 1500 | 20 | 25.0 | 1.6 | 2.4 | 0.095 | 0.10 | 0.11 | 0.080 | 0.11 |
AE425PJB185MSZ | 1800 | 20 | 31.5 | 1.6 | 2.3 | 0.090 | 0.095 | 0.10 | 0.070 | 0.095 |
AE425PJB225MSZ | 2200 | 20 | 32.5 | 1.4 | 2.1 | 0.088 | 0.099 | 0.10 | 0.070 | 0.090 |
AE425PJB335MSZ | 3300 | 20 | 48.0 | 1.1 | 1.6 | 0.082 | 0.092 | 0.094 | 0.055 | 0.075 |