Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
AE412PJB102MSZ | 1.0 | 0.075 | 133 | 190 | 1.8 | 2.0 | 2.1 | 1.1 | 1.6 |
AE412PJB152MSZ | 1.5 | 0.10 | 98.0 | 140 | 1.8 | 2.1 | 2.2 | 1.0 | 1.4 |
AE412PJB182MSZ | 1.8 | 0.10 | 94.5 | 135 | 1.5 | 1.7 | 2.1 | 0.88 | 1.1 |
AE412PJB222MSZ | 2.2 | 0.11 | 77.0 | 110 | 2.0 | 2.0 | 2.1 | 0.88 | 1.1 |
AE412PJB332MSZ | 3.3 | 0.13 | 63.0 | 90.0 | 1.4 | 1.5 | 1.5 | 0.80 | 1.1 |
AE412PJB472MSZ | 4.7 | 0.20 | 55.3 | 79.0 | 1.1 | 1.2 | 1.2 | 0.72 | 1.0 |
AE412PJB682MSZ | 6.8 | 0.30 | 40.6 | 58.0 | 0.83 | 0.86 | 0.89 | 0.54 | 0.72 |
AE412PJB103MSZ | 10 | 0.44 | 33.6 | 48.0 | 0.60 | 0.69 | 0.73 | 0.44 | 0.60 |
AE412PJB153MSZ | 15 | 0.70 | 24.5 | 35.0 | 0.58 | 0.61 | 0.62 | 0.35 | 0.47 |
AE412PJB183MSZ | 18 | 0.75 | 23.1 | 33.0 | 0.56 | 0.58 | 0.59 | 0.34 | 0.46 |
AE412PJB223MSZ | 22 | 0.83 | 21.0 | 30.0 | 0.48 | 0.49 | 0.50 | 0.34 | 0.46 |
AE412PJB333MSZ | 33 | 1.3 | 16.1 | 23.0 | 0.39 | 0.41 | 0.42 | 0.28 | 0.38 |
AE412PJB473MSZ | 47 | 1.6 | 11.9 | 17.0 | 0.36 | 0.38 | 0.39 | 0.24 | 0.32 |
AE412PJB683MSZ | 68 | 2.3 | 9.8 | 14.0 | 0.30 | 0.31 | 0.32 | 0.20 | 0.26 |
AE412PJB104MSZ | 100 | 3.4 | 7.7 | 11.0 | 0.24 | 0.25 | 0.26 | 0.15 | 0.21 |
AE412PJB124MSZ | 120 | 4.6 | 6.3 | 9.0 | 0.21 | 0.22 | 0.23 | 0.14 | 0.18 |
AE412PJB154MSZ | 150 | 6.1 | 5.6 | 8.0 | 0.19 | 0.20 | 0.20 | 0.12 | 0.16 |
AE412PJB184MSZ | 180 | 8.6 | 5.3 | 7.5 | 0.16 | 0.17 | 0.17 | 0.10 | 0.14 |
AE412PJB224MSZ | 220 | 9.5 | 4.2 | 6.0 | 0.15 | 0.16 | 0.16 | 0.090 | 0.12 |
AE412PJB334MSZ | 330 | 23.0 | 3.5 | 5.0 | 0.10 | 0.11 | 0.11 | 0.060 | 0.080 |