Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
AE369PJB561MSZ | 0.56 | 0.072 | 231 | 330 | 1.8 | 2.0 | 2.1 | 1.1 | 1.6 |
AE369PJB801MSZ | 0.80 | 0.092 | 178 | 255 | 1.6 | 1.7 | 1.8 | 0.88 | 1.3 |
AE369PJB102MSZ | 1.0 | 0.13 | 154 | 220 | 1.3 | 1.4 | 1.5 | 0.72 | 1.0 |
AE369PJB152MSZ | 1.5 | 0.13 | 119 | 170 | 1.1 | 1.3 | 1.3 | 0.70 | 0.96 |
AE369PJB222MSZ | 2.2 | 0.18 | 105 | 150 | 1.0 | 1.1 | 1.1 | 0.68 | 0.88 |
AE369PJB332MSZ | 3.3 | 0.29 | 79.8 | 114 | 0.81 | 0.86 | 0.88 | 0.59 | 0.76 |
AE369PJB472MSZ | 4.7 | 0.35 | 60.9 | 87.0 | 0.68 | 0.73 | 0.74 | 0.54 | 0.64 |
AE369PJB562MSZ | 5.6 | 0.45 | 54.6 | 78.0 | 0.62 | 0.67 | 0.70 | 0.46 | 0.58 |
AE369PJB682MSZ | 6.8 | 0.50 | 52.5 | 75.0 | 0.58 | 0.61 | 0.63 | 0.40 | 0.54 |
AE369PJB822MSZ | 8.2 | 0.60 | 42.7 | 61.0 | 0.52 | 0.56 | 0.58 | 0.36 | 0.48 |
AE369PJB103MSZ | 10 | 0.65 | 39.2 | 56.0 | 0.46 | 0.51 | 0.52 | 0.34 | 0.45 |
AE369PJB123MSZ | 12 | 0.79 | 34.3 | 49.0 | 0.45 | 0.48 | 0.50 | 0.30 | 0.40 |
AE369PJB183MSZ | 18 | 1.3 | 26.6 | 38.0 | 0.35 | 0.38 | 0.40 | 0.26 | 0.35 |
AE369PJB223MSZ | 22 | 1.5 | 24.5 | 35.0 | 0.29 | 0.33 | 0.34 | 0.23 | 0.30 |
AE369PJB333MSZ | 33 | 2.3 | 16.1 | 23.0 | 0.27 | 0.30 | 0.31 | 0.20 | 0.26 |
AE369PJB473MSZ | 47 | 3.0 | 14.7 | 21.0 | 0.22 | 0.23 | 0.24 | 0.17 | 0.22 |
AE369PJB683MSZ | 68 | 4.8 | 12.6 | 18.0 | 0.18 | 0.19 | 0.20 | 0.14 | 0.18 |
AE369PJB104MSZ | 100 | 6.9 | 9.8 | 14.0 | 0.15 | 0.16 | 0.16 | 0.13 | 0.17 |
AE369PJB124MSZ | 120 | 7.0 | 9.1 | 13.0 | 0.084 | 0.094 | 0.10 | 0.11 | 0.15 |
AE369PJB154MSZ | 150 | 8.0 | 7.7 | 11.0 | 0.080 | 0.088 | 0.092 | 0.10 | 0.14 |
AE369PJB184MSZ | 180 | 9.0 | 7.0 | 10.0 | 0.070 | 0.078 | 0.082 | 0.10 | 0.13 |
AE369PJB224MSZ | 220 | 11.5 | 6.3 | 9.0 | 0.067 | 0.073 | 0.076 | 0.080 | 0.12 |
AE369PJB334MSZ | 330 | 18.0 | 4.9 | 7.0 | 0.059 | 0.064 | 0.066 | 0.070 | 0.10 |