Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 |
Isolation Voltage (V) |
Leakage Inductance (µH) 5 |
---|---|---|---|---|---|
ST466PJD102NLZ | 1.0 | 30 | 0.042 | 100 | 0.090 |
ST466PJD152MLZ | 1.5 | 20 | 0.048 | 100 | 0.090 |
ST466PJD222MLZ | 2.2 | 20 | 0.067 | 100 | 0.10 |
ST466PJD332MLZ | 3.3 | 20 | 0.077 | 100 | 0.10 |
ST466PJD472MLZ | 4.7 | 20 | 0.11 | 100 | 0.11 |
ST466PJD562MLZ | 5.6 | 20 | 0.13 | 100 | 0.11 |
ST466PJD682MLZ | 6.8 | 20 | 0.16 | 100 | 0.12 |
ST466PJD103MLZ | 10 | 20 | 0.21 | 100 | 0.13 |
ST466PJD153MLZ | 15 | 20 | 0.30 | 100 | 0.15 |
ST466PJD223MLZ | 22 | 20 | 0.45 | 100 | 0.17 |
ST466PJD333MLZ | 33 | 20 | 0.57 | 100 | 0.20 |
ST466PJD473MLZ | 47 | 20 | 0.81 | 100 | 0.24 |
ST466PJD683MLZ | 68 | 20 | 1.1 | 100 | 0.29 |
ST466PJD104MLZ | 100 | 20 | 1.8 | 100 | 0.37 |
ST466PJD154MLZ | 150 | 20 | 2.4 | 100 | 0.46 |
ST466PJD224MLZ | 220 | 20 | 3.3 | 100 | 0.54 |
ST466PJD334MLZ | 330 | 20 | 5.4 | 100 | 0.65 |
ST466PJD474MLZ | 470 | 20 | 7.5 | 100 | 0.76 |
ST466PJD684MLZ | 680 | 20 | 10.8 | 100 | 0.89 |
ST466PJD105MLZ | 1000 | 20 | 16.5 | 100 | 1.2 |
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 | SRF Typ (MHz) 4 | Coupling coefficient |
Leakage Inductance (µH) 5 |
Isat (A) 6 | Irms (A) | |||
---|---|---|---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | both windings 7 | one winding 8 | |||||||
ST466PJD102NLZ | 1.0 | 30 | 0.042 | 156 | 0.95 | 0.090 | 4.6 | 4.8 | 5.0 | 2.60 | 3.68 |
ST466PJD152MLZ | 1.5 | 20 | 0.048 | 123 | 0.97 | 0.090 | 3.9 | 4.2 | 4.3 | 2.20 | 3.11 |
ST466PJD222MLZ | 2.2 | 20 | 0.067 | 78.0 | 0.98 | 0.10 | 3.1 | 3.3 | 3.4 | 2.15 | 3.04 |
ST466PJD332MLZ | 3.3 | 20 | 0.077 | 65.0 | 0.98 | 0.10 | 2.5 | 2.7 | 2.8 | 1.85 | 2.62 |
ST466PJD472MLZ | 4.7 | 20 | 0.11 | 53.0 | 0.99 | 0.11 | 2.1 | 2.2 | 2.2 | 1.45 | 2.05 |
ST466PJD562MLZ | 5.6 | 20 | 0.13 | 48.0 | 0.99 | 0.11 | 2.0 | 2.0 | 2.1 | 1.35 | 1.91 |
ST466PJD682MLZ | 6.8 | 20 | 0.16 | 43.0 | 0.99 | 0.12 | 1.8 | 1.9 | 1.9 | 1.20 | 1.70 |
ST466PJD103MLZ | 10 | 20 | 0.21 | 31.0 | 0.99 | 0.13 | 1.3 | 1.3 | 1.3 | 1.05 | 1.48 |
ST466PJD153MLZ | 15 | 20 | 0.30 | 25.0 | 0.99 | 0.15 | 1.2 | 1.4 | 1.4 | 0.85 | 1.20 |
ST466PJD223MLZ | 22 | 20 | 0.45 | 19.0 | 1 | 0.17 | 1.0 | 1.1 | 1.1 | 0.70 | 0.99 |
ST466PJD333MLZ | 33 | 20 | 0.57 | 15.0 | 1 | 0.20 | 0.80 | 0.84 | 0.85 | 0.60 | 0.85 |
ST466PJD473MLZ | 47 | 20 | 0.81 | 12.6 | 1 | 0.24 | 0.65 | 0.69 | 0.72 | 0.50 | 0.71 |
ST466PJD683MLZ | 68 | 20 | 1.1 | 10.0 | 1 | 0.29 | 0.50 | 0.54 | 0.55 | 0.46 | 0.64 |
ST466PJD104MLZ | 100 | 20 | 1.8 | 8.3 | 1 | 0.37 | 0.47 | 0.54 | 0.56 | 0.35 | 0.49 |
ST466PJD154MLZ | 150 | 20 | 2.4 | 6.8 | 1 | 0.46 | 0.38 | 0.43 | 0.45 | 0.31 | 0.43 |
ST466PJD224MLZ | 220 | 20 | 3.3 | 5.6 | 1 | 0.54 | 0.31 | 0.35 | 0.36 | 0.26 | 0.37 |
ST466PJD334MLZ | 330 | 20 | 5.4 | 4.1 | 1 | 0.65 | 0.25 | 0.25 | 0.32 | 0.20 | 0.28 |
ST466PJD474MLZ | 470 | 20 | 7.5 | 3.3 | 1 | 0.76 | 0.21 | 0.24 | 0.26 | 0.17 | 0.23 |
ST466PJD684MLZ | 680 | 20 | 10.8 | 2.8 | 1 | 0.89 | 0.17 | 0.20 | 0.21 | 0.14 | 0.19 |
ST466PJD105MLZ | 1000 | 20 | 16.5 | 2.2 | 1 | 1.2 | 0.15 | 0.17 | 0.17 | 0.11 | 0.15 |