Close up of MS416PJD
Datasheet 3D Model

MS416PJD Series

High-Reliability Coupled Inductors

MS416PJD Series high-reliability coupled inductors offer a low profile of only 1.1 mm high and 4 mm square. These compact power inductors offer high inductance, high efficiency and excellent current handling.
 
  • Tin-lead (Sn-Pb) termination for the best possible board adhesion.
  • Ideal for use in flyback, multi-output buck and SEPIC applications.
  • Can also be used as two single inductors connected in series or parallel or as a common mode choke.
  • Tin-lead (63/37) over tin over nickel terminations.

Looking for the commercial version of this part? See Coilcraft LPD4012 Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

For Flyback Applications

Part number 1 Inductance (µH) 2 Tolerance (%) DCR max (Ω) 3 Isolation
Voltage (V)
Leakage
Inductance (µH) 5
MS416PJD331NSZ 0.33 30 0.042 100 0.060
MS416PJD561NSZ 0.56 30 0.087 100 0.080
MS416PJD821NSZ 0.82 30 0.10 100 0.090
MS416PJD152NSZ 1.5 30 0.19 100 0.11
MS416PJD222NSZ 2.2 30 0.24 100 0.14
MS416PJD332NSZ 3.3 30 0.32 100 0.16
MS416PJD472MSZ 4.7 20 0.50 100 0.18
MS416PJD562MSZ 5.6 20 0.62 100 0.20
MS416PJD682MSZ 6.8 20 0.53 100 0.22
MS416PJD822MSZ 8.2 20 0.60 100 0.24
MS416PJD103MSZ 10 20 0.75 100 0.26
MS416PJD153MSZ 15 20 1.1 100 0.30
MS416PJD223MSZ 22 20 1.6 100 0.34
MS416PJD333MSZ 33 20 1.8 100 0.41
MS416PJD473MSZ 47 20 2.5 100 0.51
MS416PJD683MSZ 68 20 3.2 100 0.66
MS416PJD823MSZ 82 20 3.7 100 0.75
MS416PJD104MSZ 100 20 4.8 100 0.86
MS416PJD124MSZ 120 20 5.5 100 0.98
MS416PJD154MSZ 150 20 6.9 100 1.2
MS416PJD184MSZ 180 20 8.8 100 1.4
MS416PJD224MSZ 220 20 11.2 100 1.7
MS416PJD334MSZ 330 20 17.0 100 2.5

For SEPIC Applications

Part number 1 Inductance (µH) 2 Tolerance (%) DCR max (Ω) 3 SRF Typ (MHz) 4 Coupling coefficient Leakage
Inductance (µH) 5
Isat (A) 6 Irms (A)
10% drop 20% drop 30% drop both windings 7 one winding 8
MS416PJD331NSZ 0.33 30 0.042 255 0.94 0.060 5.2 5.4 5.6 2.13 3.01
MS416PJD561NSZ 0.56 30 0.087 185 0.95 0.080 3.7 3.8 3.9 1.48 2.09
MS416PJD821NSZ 0.82 30 0.10 130 0.97 0.090 3.2 3.3 3.4 1.38 1.95
MS416PJD152NSZ 1.5 30 0.19 86.0 0.97 0.11 2.5 2.8 2.9 1.01 1.43
MS416PJD222NSZ 2.2 30 0.24 70.0 0.98 0.14 2.3 2.4 2.5 0.90 1.27
MS416PJD332NSZ 3.3 30 0.32 48.0 0.98 0.16 1.8 1.9 2.0 0.77 1.09
MS416PJD472MSZ 4.7 20 0.50 39.0 0.98 0.18 1.6 1.7 1.8 0.62 0.87
MS416PJD562MSZ 5.6 20 0.62 32.0 0.99 0.20 1.5 1.6 1.6 0.55 0.78
MS416PJD682MSZ 6.8 20 0.53 31.0 0.99 0.22 1.2 1.5 1.6 0.60 0.85
MS416PJD822MSZ 8.2 20 0.60 29.0 0.99 0.24 1.1 1.2 1.3 0.56 0.80
MS416PJD103MSZ 10 20 0.75 25.0 0.99 0.26 0.98 1.0 1.1 0.50 0.71
MS416PJD153MSZ 15 20 1.1 21.0 0.99 0.30 0.90 0.92 0.94 0.41 0.58
MS416PJD223MSZ 22 20 1.6 15.0 0.99 0.34 0.70 0.82 0.84 0.34 0.48
MS416PJD333MSZ 33 20 1.8 12.0 >0.99 0.41 0.37 0.57 0.58 0.32 0.46
MS416PJD473MSZ 47 20 2.5 8.8 >0.99 0.51 0.33 0.39 0.40 0.27 0.39
MS416PJD683MSZ 68 20 3.2 7.8 >0.99 0.66 0.27 0.36 0.37 0.24 0.34
MS416PJD823MSZ 82 20 3.7 7.3 >0.99 0.75 0.27 0.27 0.29 0.23 0.32
MS416PJD104MSZ 100 20 4.8 6.1 >0.99 0.86 0.22 0.28 0.29 0.20 0.28
MS416PJD124MSZ 120 20 5.5 5.3 >0.99 0.98 0.21 0.26 0.27 0.19 0.26
MS416PJD154MSZ 150 20 6.9 4.6 >0.99 1.2 0.18 0.26 0.27 0.17 0.23
MS416PJD184MSZ 180 20 8.8 4.1 >0.99 1.4 0.16 0.21 0.23 0.15 0.21
MS416PJD224MSZ 220 20 11.2 3.3 >0.99 1.7 0.15 0.16 0.17 0.13 0.18
MS416PJD334MSZ 330 20 17.0 2.8 >0.99 2.5 0.13 0.16 0.16 0.11 0.15
Notes
  1. When ordering, please specify screening code: e.g. MS416PJD334MSZ.
  2. Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent. When leads are connected in parallel, inductance is the same value. When leads are connected in series, inductance is four times the value.
  3. DCR is for each winding. When leads are connected in parallel, DCR is half the value. When leads are connected in series, DCR is twice the value.
  4. SRF measured using an Agilent/HP 4191A or equivalent. When leads are connected in parallel, SRF is the same value.
  5. Leakage Inductance is for L1 and is measured with L2 shorted.
  6. DC current, at which the inductance drops the specified amount from its value without current. It is the sum of the current flowing in both windings.
  7. Equal current when applied to each winding simultaneously that causes a 40°C temperature rise from 25°C ambient. Calculate temperature rise.
  8. Maximum current when applied to one winding that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Calculate temperature rise.
Refer to Doc 639 “Selecting Coupled Inductors for SEPIC Applications.”

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Coilcraft CP-SA-10001 Group A
  • G= Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
  • 1 = EEE-INST-002 (Family 1) Level 1
  • 2 = EEE-INST-002 (Family 1) Level 2
  • 3 = EEE-INST-002 (Family 1) Level 3
  • 4 = MIL-STD-981 (Family 04) Class B
  • 5 = MIL-STD-981 (Family 04) Class S
  • F = ESCC3201 (F4 operational life performed at 105°C)
  • Screening performed to the document’s latest revision.
  • Lot qualification (Group B) available.
  • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
  • Country of origin restrictions available; prefix options G or F.
Environmental
Ambient temperature range:
–55°C to +105°C with Irms current.
Storage temperature range:
Component: –55°C to +155°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical L vs Current

Typical L vs Frequency

Schematics

ms416pjd_schematic.PNG

Physical characteristics

ms416pjd_dim.PNG

General specification

Core Material:
Ferrite
Weight:
60 – 81 mg
Packaging:
1000/7″ reel Plastic tape: 12 mm wide, 0.25 mm thick, 8 mm pocket spacing, 1.32 mm pocket depth.
Winding to Winding Isolation:
100 V

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
Recommended Pick & Place Nozzle:
OD: 4 mm; ID: ≤2 mm.