Close up of ML416PJD
Datasheet 3D Model

ML416PJD Series

High-Reliability Coupled Inductors

ML416PJD Series high-reliability coupled inductors are only 1.1 mm high and 4 mm square. Ideal for use in flyback, multi-output buck and SEPIC applications.
 
  • High inductance, high efficiency and excellent current handling.
  • Can also be used as two single inductors connected in series or parallel or as a common mode choke.
  • Silver-palladium-platinum-glass frit terminations.

Looking for the commercial version of this part? See Coilcraft LPD4012 Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

For Flyback Applications

Part number 1 Inductance (µH) 2 Tolerance (%) DCR max (Ω) 3 Isolation
Voltage (V)
Leakage
Inductance (µH) 5
ML416PJD331NLZ 0.33 30 0.042 100 0.060
ML416PJD561NLZ 0.56 30 0.087 100 0.080
ML416PJD821NLZ 0.82 30 0.10 100 0.090
ML416PJD152NLZ 1.5 30 0.19 100 0.11
ML416PJD222NLZ 2.2 30 0.24 100 0.14
ML416PJD332NLZ 3.3 30 0.32 100 0.16
ML416PJD472MLZ 4.7 20 0.50 100 0.18
ML416PJD562MLZ 5.6 20 0.62 100 0.20
ML416PJD682MLZ 6.8 20 0.53 100 0.22
ML416PJD822MLZ 8.2 20 0.60 100 0.24
ML416PJD103MLZ 10 20 0.75 100 0.26
ML416PJD153MLZ 15 20 1.1 100 0.30
ML416PJD223MLZ 22 20 1.6 100 0.34
ML416PJD333MLZ 33 20 1.8 100 0.41
ML416PJD473MLZ 47 20 2.5 100 0.51
ML416PJD683MLZ 68 20 3.2 100 0.66
ML416PJD823MLZ 82 20 3.7 100 0.75
ML416PJD104MLZ 100 20 4.8 100 0.86
ML416PJD124MLZ 120 20 5.5 100 0.98
ML416PJD154MLZ 150 20 6.9 100 1.2
ML416PJD184MLZ 180 20 8.8 100 1.4
ML416PJD224MLZ 220 20 11.2 100 1.7
ML416PJD334MLZ 330 20 17.0 100 2.5

For SEPIC Applications

Part number 1 Inductance (µH) 2 Tolerance (%) DCR max (Ω) 3 SRF Typ (MHz) 4 Coupling coefficient Leakage
Inductance (µH) 5
Isat (A) 6 Irms (A)
10% drop 20% drop 30% drop both windings 7 one winding 8
ML416PJD331NLZ 0.33 30 0.042 255 0.94 0.060 5.2 5.4 5.6 2.13 3.01
ML416PJD561NLZ 0.56 30 0.087 185 0.95 0.080 3.7 3.8 3.9 1.48 2.09
ML416PJD821NLZ 0.82 30 0.10 130 0.97 0.090 3.2 3.3 3.4 1.38 1.95
ML416PJD152NLZ 1.5 30 0.19 86.0 0.97 0.11 2.5 2.8 2.9 1.01 1.43
ML416PJD222NLZ 2.2 30 0.24 70.0 0.98 0.14 2.3 2.4 2.5 0.90 1.27
ML416PJD332NLZ 3.3 30 0.32 48.0 0.98 0.16 1.8 1.9 2.0 0.77 1.09
ML416PJD472MLZ 4.7 20 0.50 39.0 0.98 0.18 1.6 1.7 1.8 0.62 0.87
ML416PJD562MLZ 5.6 20 0.62 32.0 0.99 0.20 1.5 1.6 1.6 0.55 0.78
ML416PJD682MLZ 6.8 20 0.53 31.0 0.99 0.22 1.2 1.5 1.6 0.60 0.85
ML416PJD822MLZ 8.2 20 0.60 29.0 0.99 0.24 1.1 1.2 1.3 0.56 0.80
ML416PJD103MLZ 10 20 0.75 25.0 0.99 0.26 0.98 1.0 1.1 0.50 0.71
ML416PJD153MLZ 15 20 1.1 21.0 0.99 0.30 0.90 0.92 0.94 0.41 0.58
ML416PJD223MLZ 22 20 1.6 15.0 0.99 0.34 0.70 0.82 0.84 0.34 0.48
ML416PJD333MLZ 33 20 1.8 12.0 >0.99 0.41 0.37 0.57 0.58 0.32 0.46
ML416PJD473MLZ 47 20 2.5 8.8 >0.99 0.51 0.33 0.39 0.40 0.27 0.39
ML416PJD683MLZ 68 20 3.2 7.8 >0.99 0.66 0.27 0.36 0.37 0.24 0.34
ML416PJD823MLZ 82 20 3.7 7.3 >0.99 0.75 0.27 0.27 0.29 0.23 0.32
ML416PJD104MLZ 100 20 4.8 6.1 >0.99 0.86 0.22 0.28 0.29 0.20 0.28
ML416PJD124MLZ 120 20 5.5 5.3 >0.99 0.98 0.21 0.26 0.27 0.19 0.26
ML416PJD154MLZ 150 20 6.9 4.6 >0.99 1.2 0.18 0.26 0.27 0.17 0.23
ML416PJD184MLZ 180 20 8.8 4.1 >0.99 1.4 0.16 0.21 0.23 0.15 0.21
ML416PJD224MLZ 220 20 11.2 3.3 >0.99 1.7 0.15 0.16 0.17 0.13 0.18
ML416PJD334MLZ 330 20 17.0 2.8 >0.99 2.5 0.13 0.16 0.16 0.11 0.15
Notes
  1. When ordering, please specify termination and screening codes: e.g. ML416PJD334MLZ.
  2. Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent. When leads are connected in parallel, inductance is the same value. When leads are connected in series, inductance is four times the value.
  3. DCR is for each winding. When leads are connected in parallel, DCR is half the value. When leads are connected in series, DCR is twice the value.
  4. SRF measured using an Agilent/HP 4191A or equivalent. When leads are connected in parallel, SRF is the same value.
  5. Leakage Inductance is for L1 and is measured with L2 shorted.
  6. DC current, at which the inductance drops the specified amount from its value without current. It is the sum of the current flowing in both windings.
  7. Equal current when applied to each winding simultaneously that causes a 40°C temperature rise from 25°C ambient. Calculate temperature rise.
  8. Maximum current when applied to one winding that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Calculate temperature rise.
Refer to Doc 639 “Selecting Coupled Inductors for SEPIC Applications.”

Termination:

  • L = Silver-palladium-platinum-glass frit.
  • R = Matte tin over nickel over silver.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Coilcraft CP-SA-10001 Group A
  • G= Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
  • Screening performed to the document’s latest revision.
  • Custom testing also available.
  • Country of origin restrictions available; prefix option G.
Environmental
Ambient temperature range:
–55°C to +105°C with Irms current.
Storage temperature range:
Component: –55°C to +155°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

L vs Current

Schematics

ml416pjd_schematic.PNG

Physical characteristics

ml416pjdd.gif

Dimensions are in  inchesmm

General specification

Core Material:
Ferrite
Weight:
60 – 81 mg
Packaging:
1000/7″ reel Plastic tape: 12 mm wide, 0.25 mm thick, 8 mm pocket spacing, 1.32 mm pocket depth.
Winding to Winding Isolation:
100 V

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
Recommended Pick & Place Nozzle:
OD: 4 mm; ID: ≤2 mm.