Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 |
Isolation Voltage (V) |
Leakage Inductance (µH) 5 |
---|---|---|---|---|---|
AR466PJD102NSZ | 1.0 | 30 | 0.042 | 100 | 0.090 |
AR466PJD152MSZ | 1.5 | 20 | 0.048 | 100 | 0.090 |
AR466PJD222MSZ | 2.2 | 20 | 0.067 | 100 | 0.10 |
AR466PJD332MSZ | 3.3 | 20 | 0.077 | 100 | 0.10 |
AR466PJD472MSZ | 4.7 | 20 | 0.11 | 100 | 0.11 |
AR466PJD562MSZ | 5.6 | 20 | 0.13 | 100 | 0.11 |
AR466PJD682MSZ | 6.8 | 20 | 0.16 | 100 | 0.12 |
AR466PJD103MSZ | 10 | 20 | 0.21 | 100 | 0.13 |
AR466PJD153MSZ | 15 | 20 | 0.30 | 100 | 0.15 |
AR466PJD223MSZ | 22 | 20 | 0.45 | 100 | 0.17 |
AR466PJD333MSZ | 33 | 20 | 0.57 | 100 | 0.20 |
AR466PJD473MSZ | 47 | 20 | 0.81 | 100 | 0.24 |
AR466PJD683MSZ | 68 | 20 | 1.1 | 100 | 0.29 |
AR466PJD104MSZ | 100 | 20 | 1.8 | 100 | 0.37 |
AR466PJD154MSZ | 150 | 20 | 2.4 | 100 | 0.46 |
AR466PJD224MSZ | 220 | 20 | 3.3 | 100 | 0.54 |
AR466PJD334MSZ | 330 | 20 | 5.4 | 100 | 0.65 |
AR466PJD474MSZ | 470 | 20 | 7.5 | 100 | 0.76 |
AR466PJD684MSZ | 680 | 20 | 10.8 | 100 | 0.89 |
AR466PJD105MSZ | 1000 | 20 | 16.5 | 100 | 1.2 |
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 | SRF Typ (MHz) 4 | Coupling coefficient |
Leakage Inductance (µH) 5 |
Isat (A) 6 | Irms (A) | |||
---|---|---|---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | both windings 7 | one winding 8 | |||||||
AR466PJD102NSZ | 1.0 | 30 | 0.042 | 153 | 0.95 | 0.090 | 4.30 | 4.49 | 4.67 | 2.20 | 3.11 |
AR466PJD152MSZ | 1.5 | 20 | 0.048 | 118 | 0.97 | 0.090 | 3.90 | 4.20 | 4.30 | 2.05 | 2.90 |
AR466PJD222MSZ | 2.2 | 20 | 0.067 | 87.0 | 0.98 | 0.10 | 2.80 | 2.98 | 3.07 | 1.95 | 2.76 |
AR466PJD332MSZ | 3.3 | 20 | 0.077 | 61.0 | 0.98 | 0.10 | 2.50 | 2.70 | 2.80 | 1.70 | 2.40 |
AR466PJD472MSZ | 4.7 | 20 | 0.11 | 49.0 | 0.99 | 0.11 | 2.10 | 2.20 | 2.20 | 1.40 | 1.98 |
AR466PJD562MSZ | 5.6 | 20 | 0.13 | 44.0 | 0.99 | 0.11 | 1.80 | 1.80 | 1.89 | 1.35 | 1.91 |
AR466PJD682MSZ | 6.8 | 20 | 0.16 | 40.0 | 0.99 | 0.12 | 1.40 | 1.48 | 1.48 | 1.20 | 1.70 |
AR466PJD103MSZ | 10 | 20 | 0.21 | 28.0 | 0.99 | 0.13 | 1.20 | 1.20 | 1.20 | 1.05 | 1.48 |
AR466PJD153MSZ | 15 | 20 | 0.30 | 23.0 | 0.99 | 0.15 | 1.00 | 1.17 | 1.17 | 0.85 | 1.20 |
AR466PJD223MSZ | 22 | 20 | 0.45 | 17.0 | >0.99 | 0.17 | 0.89 | 0.98 | 0.98 | 0.70 | 0.99 |
AR466PJD333MSZ | 33 | 20 | 0.57 | 16.0 | >0.99 | 0.20 | 0.73 | 0.77 | 0.78 | 0.60 | 0.85 |
AR466PJD473MSZ | 47 | 20 | 0.81 | 12.0 | >0.99 | 0.24 | 0.59 | 0.63 | 0.65 | 0.50 | 0.71 |
AR466PJD683MSZ | 68 | 20 | 1.1 | 9.0 | >0.99 | 0.29 | 0.50 | 0.54 | 0.55 | 0.43 | 0.61 |
AR466PJD104MSZ | 100 | 20 | 1.8 | 8.4 | >0.99 | 0.37 | 0.47 | 0.54 | 0.56 | 0.33 | 0.47 |
AR466PJD154MSZ | 150 | 20 | 2.4 | 6.7 | >0.99 | 0.46 | 0.38 | 0.43 | 0.45 | 0.28 | 0.40 |
AR466PJD224MSZ | 220 | 20 | 3.3 | 5.5 | >0.99 | 0.54 | 0.31 | 0.35 | 0.36 | 0.24 | 0.34 |
AR466PJD334MSZ | 330 | 20 | 5.4 | 4.2 | >0.99 | 0.65 | 0.25 | 0.25 | 0.32 | 0.18 | 0.25 |
AR466PJD474MSZ | 470 | 20 | 7.5 | 3.5 | >0.99 | 0.76 | 0.21 | 0.24 | 0.26 | 0.15 | 0.21 |
AR466PJD684MSZ | 680 | 20 | 10.8 | 2.9 | >0.99 | 0.89 | 0.17 | 0.20 | 0.21 | 0.13 | 0.18 |
AR466PJD105MSZ | 1000 | 20 | 16.5 | 2.3 | >0.99 | 1.2 | 0.15 | 0.17 | 0.17 | 0.10 | 0.14 |