Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 |
Isolation Voltage (V) |
Leakage Inductance (µH) 5 |
---|---|---|---|---|
AE420PJD102MPZ | 1.0 | 0.10 | 100 | 0.090 |
AE420PJD152MPZ | 1.5 | 0.15 | 100 | 0.090 |
AE420PJD222MPZ | 2.2 | 0.20 | 100 | 0.11 |
AE420PJD332MPZ | 3.3 | 0.27 | 100 | 0.13 |
AE420PJD472MPZ | 4.7 | 0.40 | 100 | 0.15 |
AE420PJD562MPZ | 5.6 | 0.45 | 100 | 0.16 |
AE420PJD682MPZ | 6.8 | 0.53 | 100 | 0.19 |
AE420PJD822MPZ | 8.2 | 0.70 | 100 | 0.22 |
AE420PJD103MPZ | 10 | 0.78 | 100 | 0.27 |
AE420PJD153MPZ | 15 | 1.2 | 100 | 0.34 |
AE420PJD223MPZ | 22 | 1.6 | 100 | 0.40 |
AE420PJD333MPZ | 33 | 2.5 | 100 | 0.48 |
AE420PJD473MPZ | 47 | 3.5 | 100 | 0.63 |
AE420PJD683MPZ | 68 | 5.1 | 100 | 0.90 |
AE420PJD104MPZ | 100 | 8.0 | 100 | 1.4 |
AE420PJD154MPZ | 150 | 11.7 | 100 | 2.1 |
AE420PJD224MPZ | 220 | 15.2 | 100 | 3.0 |
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF Typ (MHz) 4 | Coupling coefficient |
Leakage Inductance (µH) 5 |
Isat (A) 6 | Irms (A) | |||
---|---|---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | both windings 7 | one winding 8 | ||||||
AE420PJD102MPZ | 1.0 | 0.10 | 150 | 0.95 | 0.090 | 2.1 | 2.1 | 2.2 | 1.50 | 2.12 |
AE420PJD152MPZ | 1.5 | 0.15 | 134 | 0.97 | 0.090 | 1.7 | 1.8 | 1.8 | 1.20 | 1.70 |
AE420PJD222MPZ | 2.2 | 0.20 | 108 | 0.97 | 0.11 | 1.5 | 1.6 | 1.6 | 1.10 | 1.56 |
AE420PJD332MPZ | 3.3 | 0.27 | 83.0 | 0.98 | 0.13 | 1.2 | 1.3 | 1.3 | 0.95 | 1.34 |
AE420PJD472MPZ | 4.7 | 0.40 | 68.0 | 0.98 | 0.15 | 0.98 | 1.0 | 1.1 | 0.75 | 1.06 |
AE420PJD562MPZ | 5.6 | 0.45 | 60.0 | 0.99 | 0.16 | 0.90 | 0.93 | 0.94 | 0.70 | 0.99 |
AE420PJD682MPZ | 6.8 | 0.53 | 55.0 | 0.99 | 0.19 | 0.83 | 0.86 | 0.87 | 0.60 | 0.85 |
AE420PJD822MPZ | 8.2 | 0.70 | 50.0 | 0.99 | 0.22 | 0.74 | 0.77 | 0.78 | 0.50 | 0.71 |
AE420PJD103MPZ | 10 | 0.78 | 46.0 | 0.99 | 0.27 | 0.67 | 0.69 | 0.70 | 0.50 | 0.71 |
AE420PJD153MPZ | 15 | 1.2 | 33.0 | 0.99 | 0.34 | 0.53 | 0.55 | 0.56 | 0.42 | 0.59 |
AE420PJD223MPZ | 22 | 1.6 | 26.0 | 0.99 | 0.40 | 0.45 | 0.47 | 0.48 | 0.35 | 0.49 |
AE420PJD333MPZ | 33 | 2.5 | 23.0 | 0.99 | 0.48 | 0.37 | 0.38 | 0.39 | 0.30 | 0.42 |
AE420PJD473MPZ | 47 | 3.5 | 17.0 | 0.99 | 0.63 | 0.31 | 0.32 | 0.33 | 0.25 | 0.35 |
AE420PJD683MPZ | 68 | 5.1 | 14.9 | 0.99 | 0.90 | 0.25 | 0.26 | 0.27 | 0.19 | 0.26 |
AE420PJD104MPZ | 100 | 8.0 | 11.2 | 0.99 | 1.4 | 0.21 | 0.22 | 0.22 | 0.15 | 0.21 |
AE420PJD154MPZ | 150 | 11.7 | 9.9 | 0.99 | 2.1 | 0.17 | 0.17 | 0.18 | 0.12 | 0.16 |
AE420PJD224MPZ | 220 | 15.2 | 8.1 | 0.99 | 3.0 | 0.14 | 0.15 | 0.15 | 0.11 | 0.15 |