Close up of ST515FRD5312LZ
Datasheet 3D Models
Request Quote:
;

ST515FRD5312

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (Ω)
Cutoff
frequency (MHz)
Inductance
min (µH) 3
Irms (mA) DCR max (mΩ) Isolation
Voltage (Vrms)
ST515FRD5312LZ 2 958 @ 280 MHz 1300 5 100 250 300
Notes
  1. When ordering, please specify termination code: e.g. ST515FRD5352LZ.
  2. Current rating is for each line.
  3. Inductance is per winding, tested at 1 MHz.

Termination:

  • L = RoHS compliant tin-silver-copper over tin over nickel over phos bronze.
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)
Environmental
Ambient temperature range:
–40°C to +85°C.
Storage temperature range:
Component: –55°C to +85°C.
Tape and reel packaging: –40°C to +80°C.
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Response

Schematics

schematic.PNG

Physical characteristics

dimension.PNG

General specification

Core Material:
Ferrite
Weight:
183 – 201 mg
Packaging:
500/7″reel Plastic tape: 16 mm wide, 0.35 mm thick, 8 mm pocket spacing, 4.4 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.