Request Quote:
;

ST515FRF3532

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (Ω)
Cutoff
frequency (MHz)
Inductance
min (µH)
Irms (mA) DCR max (Ω) Isolation
Voltage (Vrms)
ST515FRF3532LZ 2 851 @ 12.0 MHz 41.0 35 500 0.135 1500
Notes
  1. When ordering, please specify termination code: e.g. ST515FRF3531LZ.

Termination:

  • L =Tin-silver-copper over tin over nickel over phos bronze.
  • S = Tin-lead (63/37). (Special order, added cost)
Environmental
Ambient temperature range:
–40°C to +85°C.
Storage temperature range:
Component: –55°C to +85°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+85°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Response

Schematics

schematic.PNG

Physical characteristics

dimension.PNG

General specification

Core Material:
Ferrite
Weight:
214 – 216 mg
Packaging:
250/7″reel; Plastic tape: 16 mm wide, 0.35 mm thick, 8 mm pocket spacing, 4.4 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.