Coilcraft CPS announces its new AE619PYA Series of high-temperature, power inductors that meet all NASA low outgassing specifications. These robust, composite-core surface mount inductors are constructed of high-temperature materials to exceed the requirements of most aerospace applications, such as driver circuitry, DC-DC converters, switching power supplies, power inverters, and filters. Soft saturation makes them ideal for voltage regulator module (VRM/VRD) applications.
The AE619PYA Series offers a full-rated temperature range of -55° to +115°, and operation to 155°C with current de-rating. Additional benefits include saturation current ratings to 111 Amps, DC resistance down to 0.70 mOhms, and self-shielded construction. AE619PYA Series power inductors measure just 0.598 x 0.638 x 0.315-0.323mm.
The AE619PYA is offered in ten inductance values ranging from 0.4 µH – 6.1 µH. Self-Resonant Frequencies to 53 MHz typical. Special composite core construction and larger gauge windings provide high current handling. Standard terminations are tin-lead (Sn-Pb) over copper, with other options available.
Like other Coilcraft CPS products, AE619PYA Series power inductors are designed, manufactured and tested to ensure their long life in mission-critical applications and for use in the most adverse environmental conditions. They are excellent for aerospace applications. All design, manufacturing, testing and packaging is done within Coilcraft, ensuring that performance standards will be maintained.
For complete specifications, click here.