Electrical specifications at 25°C.
Part number |
Inductance (µH)
1
(Tolerance: ±10%) |
Q typ
@ 2.5 MHz 2 |
SRF min (MHz) 3 | Isat (A) 4 | DCR max (Ω) 5 | Imax (A) |
---|---|---|---|---|---|---|
MS413RAM901KSZ | 0.9 | 25 | 415 | 1.4 | 0.120 | 1.3 |
MS413RAM112KSZ | 1.1 | 24 | 376 | 1.3 | 0.130 | 1.2 |
MS413RAM132KSZ | 1.3 | 37 | 198 | 1.2 | 0.145 | 1.1 |
MS413RAM152KSZ | 1.5 | 22 | 135 | 1.1 | 0.155 | 1.0 |
MS413RAM192KSZ | 1.9 | 29 | 126 | 1.0 | 0.180 | 1.0 |
MS413RAM222KSZ | 2.2 | 21 | 106 | 0.95 | 0.186 | 0.95 |
MS413RAM272KSZ | 2.7 | 22 | 70 | 0.80 | 0.210 | 0.90 |
MS413RAM332KSZ | 3.3 | 21 | 59 | 0.75 | 0.240 | 0.80 |
MS413RAM392KSZ | 3.9 | 21 | 55 | 0.70 | 0.260 | 0.80 |
MS413RAM472KSZ | 4.7 | 27 | 48 | 0.70 | 0.450 | 0.65 |
MS413RAM582KSZ | 5.8 | 21 | 37 | 0.55 | 0.320 | 0.75 |
MS413RAM682KSZ | 6.8 | 28 | 33 | 0.50 | 0.330 | 0.70 |
MS413RAM822KSZ | 8.2 | 18 | 29 | 0.50 | 0.340 | 0.42 |
MS413RAM103KSZ | 10.0 | 20 | 22 | 0.45 | 0.460 | 0.36 |