Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ± 5%) |
Q min
@ 250 MHz 3 |
SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) |
---|---|---|---|---|---|
AE235RBA1N4JAZ | 1.4 | 15 | 5000 | 0.090 | 600 |
AE235RBA2N2JAZ | 2.2 | 15 | 5000 | 0.11 | 600 |
AE235RBA2N4JAZ | 2.4 | 12 | 5000 | 0.12 | 600 |
AE235RBA3N8JAZ | 3.8 | 15 | 5000 | 0.14 | 600 |
AE235RBA3N9JAZ | 3.9 | 15 | 5000 | 0.14 | 600 |
AE235RBA5N6JAZ | 5.6 | 18 | 5000 | 0.17 | 600 |
AE235RBA6N2JAZ | 6.2 | 20 | 5000 | 0.17 | 600 |
AE235RBA6N8JAZ | 6.8 | 20 | 5000 | 0.17 | 600 |
AE235RBA23NJAZ | 23 | 21 | 3450 | 0.35 | 400 |
AE235RBA40NJAZ | 40 | 21 | 2650 | 0.55 | 290 |
AE235RBA51NJAZ | 51 | 21 | 2250 | 1.1 | 100 |
AE235RBA56NJAZ | 56 | 22 | 1775 | 1.2 | 100 |
AE235RBA68NJAZ | 68 | 22 | 1700 | 1.4 | 100 |
AE235RBAR10JAZ | 100 | 21 | 1400 | 2.2 | 40 |