Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | Q min 3 | SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) |
---|---|---|---|---|---|---|
AE376RAA030JPZ | 3.3 @ 100 MHz | 5 | 29 @ 300 MHz | > 5000 | 0.050 | 900 |
AE376RAA060JPZ | 6.8 @ 100 MHz | 5 | 24 @ 300 MHz | 4380 | 0.070 | 900 |
AE376RAA100JPZ | 10 @ 100 MHz | 5,2,1 | 31 @ 300 MHz | 3440 | 0.080 | 900 |
AE376RAA120_PZ | 12 @ 100 MHz | 5,2,1 | 40 @ 300 MHz | 2560 | 0.10 | 900 |
AE376RAA150_PZ | 15 @ 100 MHz | 5,2,1 | 38 @ 300 MHz | 2520 | 0.10 | 900 |
AE376RAA180_PZ | 18 @ 100 MHz | 5,2,1 | 50 @ 300 MHz | 2260 | 0.10 | 900 |
AE376RAA220_PZ | 22 @ 100 MHz | 5,2,1 | 50 @ 300 MHz | 2120 | 0.10 | 900 |
AE376RAA270_PZ | 27 @ 100 MHz | 5,2,1 | 50 @ 300 MHz | 1800 | 0.11 | 900 |
AE376RAA330_PZ | 33 @ 100 MHz | 5,2,1 | 55 @ 300 MHz | 1800 | 0.11 | 900 |
AE376RAA390_PZ | 39 @ 100 MHz | 5,2,1 | 55 @ 300 MHz | 1800 | 0.12 | 900 |
AE376RAA470_PZ | 47 @ 100 MHz | 5,2,1 | 55 @ 300 MHz | 1500 | 0.13 | 900 |
AE376RAA560_PZ | 56 @ 100 MHz | 5,2,1 | 55 @ 300 MHz | 1400 | 0.14 | 900 |
AE376RAA680_PZ | 68 @ 100 MHz | 5,2,1 | 48 @ 150 MHz | 1180 | 0.26 | 600 |
AE376RAA820_PZ | 82 @ 100 MHz | 5,2,1 | 52 @ 150 MHz | 1120 | 0.21 | 700 |
AE376RAA101_PZ | 100 @ 100 MHz | 5,2,1 | 55 @ 150 MHz | 1040 | 0.26 | 650 |
AE376RAA121_PZ | 120 @ 100 MHz | 5,2,1 | 53 @ 150 MHz | 1040 | 0.26 | 620 |
AE376RAA151_PZ | 150 @ 100 MHz | 5,2,1 | 53 @ 150 MHz | 920 | 0.31 | 720 |
AE376RAA181_PZ | 180 @ 50.0 MHz | 5,2,1 | 53 @ 150 MHz | 780 | 0.43 | 580 |
AE376RAA221_PZ | 220 @ 50.0 MHz | 5,2,1 | 51 @ 150 MHz | 700 | 0.50 | 550 |
AE376RAA271_PZ | 270 @ 50.0 MHz | 5,2,1 | 53 @ 150 MHz | 630 | 0.56 | 470 |
AE376RAA331_PZ | 330 @ 50.0 MHz | 5,2,1 | 30 @ 35.0 MHz | 570 | 0.62 | 370 |
AE376RAA391_PZ | 390 @ 50.0 MHz | 5,2,1 | 31 @ 35.0 MHz | 540 | 0.75 | 370 |
AE376RAA471_PZ | 470 @ 50.0 MHz | 5,2,1 | 31 @ 35.0 MHz | 500 | 1.3 | 320 |
AE376RAA561_PZ | 560 @ 35.0 MHz | 5,2,1 | 31 @ 35.0 MHz | 440 | 1.3 | 300 |
AE376RAA621_PZ | 620 @ 35.0 MHz | 5,2,1 | 32 @ 35.0 MHz | 440 | 1.6 | 270 |
AE376RAA681_PZ | 680 @ 35.0 MHz | 5,2,1 | 32 @ 35.0 MHz | 410 | 1.6 | 260 |
AE376RAA751_PZ | 750 @ 35.0 MHz | 5,2,1 | 32 @ 35.0 MHz | 400 | 2.2 | 220 |
AE376RAA821_PZ | 820 @ 35.0 MHz | 5,2,1 | 31 @ 35.0 MHz | 370 | 1.8 | 240 |
AE376RAA911_PZ | 910 @ 35.0 MHz | 5,2,1 | 31 @ 35.0 MHz | 350 | 2.9 | 190 |
AE376RAA102_PZ | 1000 @ 35.0 MHz | 5,2,1 | 32 @ 35.0 MHz | 360 | 2.8 | 190 |
AE376RAA122_PZ | 1200 @ 35.0 MHz | 5,2,1 | 32 @ 35.0 MHz | 320 | 3.2 | 170 |