Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) |
Q min
@ 500 MHz 3 |
SRF min (MHz) 4 | DCR max (mΩ) 5 | Imax (mA) | Color code 6 |
---|---|---|---|---|---|---|---|
ML413RAA150_LZ | 15 | 5,2 | 50 | 2220 | 100.00 | 850 | Orange |