Part number |
Inductance (nH)
(Tolerance: ± 5%) |
900 MHz | 1.7 GHz |
Q min
@ 250 MHz |
SRF min (GHz) | DCR max (mĪ©) | Imax (mA) | ||
---|---|---|---|---|---|---|---|---|---|
L typ | Q typ | L typ | Q typ | ||||||
ST312RAK2N5JRZ | 2.5 | 2480 | 52 | 2500 | 77 | 21 | 5.0 | 60.0 | 800 |