Part number |
Inductance (nH)
(Tolerance: ± 5%) |
900 MHz | 1.7 GHz |
Q min
@ 250 MHz |
SRF min (GHz) | DCR max (mĪ©) | Imax (mA) | ||
---|---|---|---|---|---|---|---|---|---|
L typ | Q typ | L typ | Q typ | ||||||
ST312RAK1N0JRZ | 1.0 | 980 | 39 | 990 | 58 | 20 | 5.0 | 45.0 | 800 |