Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | 900 MHz | 1.7 GHz | Q min 3 | SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) | Color code | ||
---|---|---|---|---|---|---|---|---|---|---|---|
L typ | Q typ 3 | L typ | Q typ 3 | ||||||||
ST312RAA18N_LZ | 18 | 5,2,1 | 18.7 | 70 | 21.4 | 69 | 29 | 2680 | 0.170 | 600 | Blue |