Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 | 900 MHz | 1.7 GHz | 2.4 GHz |
Q min
@ 250 MHz 4 |
SRF min (GHz) 5 | DCR max (mΩ) 6 | Imax (mA) 7 |
---|---|---|---|---|---|---|---|---|---|
Q typ 4 | Q typ 4 | Q typ 4 | |||||||
CP312RAQ6N8_RZ | 6.8 | 5,3,2 | 100 | 131 | 143 | 36 | 4.30 | 48.000 | 700 |
A max | B max | C max | D | E | F | G | H | |
0.067 | 0.039 | 0.035 | 0.028 | 0.013 | 0.033 | 0.016 | 0.051 | inches |
1,70 | 0,99 | 0,89 | 0,71 | 0,33 | 0,85 | 0,40 | 1,29 | mm |