Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
Q min
@ 100 MHz 3 |
SRF min (MHz) 4 | DCR (mΩ) | Irms (A) 5 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
MS643RAU33NMSZ | 33 | 180 | 790 | 0.63 | 0.74 | 32.5 | 43.0 |