Datasheet 3D Models
Request Quote:
;

MS615RAU90N

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

MS615RAU Series

Part number 1 Inductance (nH) 2
(Tolerance: ±20%)
Q min
@ 50.0 MHz 3
SRF min (MHz) 4 DCR (mΩ) Irms (A) 5
typ max 20°C rise 40°C rise
MS615RAU90NMSZ 90 140 320 1.10 1.21 33.0 45.0
Notes
  1. When ordering, please specify screening code: e.g. MS643RAU251MSZ.
  2. Inductance measured at 1 MHz, 0.1 Vrms, 0 A using an Agilent/HP HP4291A impedance analyzer with an Agilent/HP 16193A test fixture or equivalents.
  3. Q measured at specified frequency using an Agilent/HP 4291A impedance analyzer or equivalent and an Agilent 16092A (or equivalent) test fixture.
  4. SRF measured using an Agilent/HP 8753 network analyzer or equivalent and a Coilcraft CCF1199 test fixture.
  5. Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Coilcraft CP-SA-10001 Group A
  • G= Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
  • F = ESCC3201 (F4 operational life performed at 90°C)
  • 1 = EEE-INST-002 (Family 3) Level 1
  • 2 = EEE-INST-002 (Family 3) Level 2
  • 3 = EEE-INST-002 (Family 3) Level 3
  • 4 = MIL-STD-981 (Family 50) Class B
  • 5 = MIL-STD-981 (Family 50) Class S
  • Screening performed to the document’s latest revision.
  • Lot qualification (Group B) available.
  • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
Environmental
Ambient temperature range:
–55°C to +125°C with Irms current.
Storage temperature range:
Component: –55°C to +155°C.
Packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency – MS561RAU

Q vs Frequency - MS561RAU

L vs Frequency - MS615RAU

Q vs Frequency - MS615RAU

L vs Frequency - MS643RAU

Q vs Frequency - MS643RAU

Physical characteristics

ms561_615_643rau_dim.jpg

General specification

Weight:
0.49 – 5.00 g
Packaging:
MS561RAU23N: 1000/13″ reel
MS561RAU46N: 900/13″ reel
MS561RAU79N: 800/13″ reel
Plastic tape: 24 mm wide, 0.35 mm thick, 16 mm pocket spacing.

MS561RAU111: 700/13″ reel
MS561RAU141: 600/13″ reel
Plastic tape: 24 mm wide, 0.40 mm thick, 16 mm pocket spacing.

MS615RAU22N: 450/13″ reel
MS615RAU42N: 400/13″ reel
MS615RAU66N: 350/13″ reel
MS615RAU90N: 300/13″ reel
MS615RAU111: 250/13″ reel
Plastic tape: 24 mm wide, 0.50 mm thick, 20 mm pocket spacing.

MS643RAU33N: 500/13″ reel
MS643RAU66N: 450/13″ reel
MS643RAU111: 400/13″ reel
MS643RAU151: 350/13″ reel
MS643RAU201: 300/13″ reel
MS643RAU251: 250/13″ reel
Plastic tape: 44 mm wide, 0.50 mm thick, 20 mm pocket spacing.
Temperature coefficient of inductance:
+5 to +70 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.