Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
Q min
@ 50.0 MHz 3 |
SRF min (MHz) 4 | DCR (mΩ) | Irms (A) 5 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
MS615RAU111MSZ | 117 | 140 | 320 | 1.30 | 1.43 | 32.0 | 44.0 |