Datasheet 3D Models
Request Quote:
;

AE513RAT18N

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ±5%)
Q min SRF min (GHz) 3 DCR max (mΩ) 4 Imax (A)
AE513RAT18N_S_ 17.5 90 1.5 2.0 7.0
Notes
  1. When ordering, please specify tolerance, termination, and screening code: e.g. AE513RAT30NJSZ.
  2. L and Q measured at 150 MHz, 0.1 Vrms, 0 A using an Agilent/HP 4291A impedance analyzer with an Agilent/HP 16193A test fixture.
  3. SRF measured using an Agilent/HP 8722ES network analyzer and a Coilcraft SMD-D test fixture.
  4. DCR measured using a micro-ohmmeter.

Tolerance:

  • = 2%
  • J = 5%

Termination:

  • S = Tin-lead (63/37) over copper.
  • T = Tin-silver-copper (95.5/4/0.5) over copper.
  • L = Tin-silver (96.5/3.5) over copper.

Screening:

  • Z = Unscreened
  • H = Coilcraft CP-SA-10001 Group A
  • F = ESCC3201 (F4 operational life performed at 90°C)
  • 1 = EEE-INST-002 (Family 3) Level 1
  • 2 = EEE-INST-002 (Family 3) Level 2
  • 3 = EEE-INST-002 (Family 3) Level 3
  • 4 = MIL-STD-981 (Family 50) Class B
  • 5 = MIL-STD-981 (Family 50) Class S
  • Screening performed to the document’s latest revision.
  • Screening not available for parts with 2% tolerance.
  • Lot qualification (Group B) available.
  • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
  • Country of origin restrictions available; prefix option G.
Environmental
Ambient temperature range:
–55°C to +125°C with Imax current.
Storage temperature range:
Component: –55°C to +155°C.
Tape and reel packaging: –40°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

ae513ratd-(1).gif
Dimensions are in inches
 
Part L Code A* B C E I** J-K Land Pattern Weight (mg)
Nom Max Nom Max Nom Max Nom Max ±0.004 Max R S T
-3N7 0.175 0.185 0.215 0.225 0.200 0.210 0.135 0.145 0.005 0.008 0.135 0.230 0.060 180
-6N6 0.165 0.175 0.205 0.215 0.185 0.195 0.125 0.135 0.005 0.008 0.125 0.230 0.060 235
-12N 0.185 0.195 0.205 0.215 0.185 0.195 0.145 0.160 0.005 0.008 0.145 0.230 0.060 325
-18N 0.220 0.230 0.210 0.220 0.190 0.195 0.175 0.180 0.005 0.008 0.175 0.230 0.060 395
-22N 0.295 0.315 0.200 0.220 0.185 0.200 0.255 0.270 0.005 0.008 0.255 0.230 0.060 510
-30N 0.295 0.315 0.200 0.220 0.185 0.200 0.255 0.270 0.005 0.008 0.255 0.230 0.060 580
* “A” dimension is the absolute part length
** “I” dimension is referenced from the coil belly to the smallest of the J/K dimensions

General specification

Packaging:
AE513RAT3N7 – AE513RAT18N 250/7″reel; 1000/13″ reel Plastic tape: 16 mm wide, 0.35 mm thick, 12 mm pocket spacing, 4.9 mm pocket depth.
AE513RAT22N, AE513RAT30N 400/7″reel; 1500/13″ reel Plastic tape: 16 mm wide, 0.5 mm thick, 16 mm pocket spacing, 5.26 mm pocket depth.
Temperature coefficient of inductance:
+5 to +70 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. See Doc787_PCB_Washing.pdf.