Datasheet 3D Models
Request Quote:
;

AT439RAT19N

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Part number 1 Turns Inductance (nH) 2 Tolerance (%) Q min
@ 150 MHz 3
SRF min (GHz) 4 DCR max (mΩ) 5 Imax (A)
AT439RAT19N_SZ 5 18.5 5,2 132 2.5 3.9 4.0
Notes
  1. When ordering, please specify tolerance and testing codes: e.g. AT470RAT43NGSZ.
  2. Inductance measured at 150 MHz on an Agilent/HP 4286A or equivalent with a Coilcraft SMD-A test fixture and correlation.
  3. Q measured at 150 MHz on an Agilent/HP 4291A or equivalent with a 16193A test fixture or equivalent.
  4. SRF measured on an Agilent/HP 8753ES network analyzer or equivalent with a Coilcraft CCF1268 test fixture. Parts with SRF >5 GHz are verified to >5 GHz in screening.
  5. DCR measured on a Keithley 580 Micro-Ohmmeter or equivalent.

Tolerance:

  • G = 2%
  • J = 5%
  • = 10%

Screening:

  • Z = Unscreened
  • H = Group A screening per Coilcraft CP-SA-10001
  • F = Screening per ESCC 3201
  • 1 = EEE-INST-002 (Family 3) Level 1
  • 2 = EEE-INST-002 (Family 3) Level 2
  • 3 = EEE-INST-002 (Family 3) Level 3
  • 4 = MIL-STD-981 (Family 50) Class B
  • 5 = MIL-STD-981 (Family 50) Class S
    • Screening performed to the document’s latest revision.
    • Screening not available for parts with 2% tolerance.
    • Testing is performed using 155°C as max component temperature.
    • Lot qualification (Group B) available.
    • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
    • Country of origin restrictions available; prefix option G.
Environmental
Ambient temperature range:
–60°C to +150°C with Imax current.
Storage temperature range:
Component: –60°C to +200°C.
Packaging: –40°C to +80°C.
Maximum part temperature:
+200°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

at439rat_at470ratd.gif
Dimensions are in  inchesmm

General specification

Weight:
48 – 188 mg
Packaging:
AT439RAT: 700/7″ reel Plastic tape: 12 mm wide, 0.32 mm thick, 8 mm pocket spacing, 3.3 mm pocket depth.
AT470RAT: 500/7″ reel Plastic tape: 16 mm wide, 0.28 mm thick, 8 mm pocket spacing, 3.4 mm pocket depth.
Temperature coefficient of inductance:
+5 to +70 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.