Datasheet 3D Models

AT392RAS Series

240°C Air Core Inductors

AT392RAS Series feature current handling as high as 4.0 Amps!
  • Excellent Q factors – up to 130.
  • 5 inductance values from 8.1 to 27.3 nH.
  • Flat top and bottom for reliable pick and place and mechanical stability.
  • Special materials allow operation in ambient temperatures as low as –60°C and up to 240°C.
  • Passes NASA low outgassing specifications.
  • Constructed with materials that are fungal inert (rating of 0 per MIL-STD-810F).

Looking for the commercial version of this part? See Coilcraft 0908SQ Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) Q min
@ 400 MHz 3
SRF min (GHz) 4 DCR max (mΩ) Imax (A)
AT392RAS8N1_SZ 8.1 5,2 100 4.0 6.0 4.0
AT392RAS12N_SZ 12.1 5,2 100 3.4 7.0 4.0
AT392RAS17N_SZ 16.6 5,2 100 2.9 8.0 4.0
AT392RAS22N_SZ 21.5 5,2 100 2.6 9.0 4.0
AT392RAS27N_SZ 27.3 5,2 100 2.3 10.0 4.0
Notes
  1. Please specify tolerance, termination and screening codes: e.g. AT392RAS27NGSZ.
  2. Inductance measured at 400 MHz, 0.1 Vrms, 0 A using an Agilent/HP 4287A LCR meter or equivalent with a Coilcraft SMD-A test fixture and Coilcraft-provided correlation pieces.
  3. Q measured at 400 MHz using an Agilent/HP 4291A impedance analyzer or equivalent.
  4. SRF measured using an Agilent/HP 8753 network analyzer or equivalent and a Coilcraft CCF1295 test fixture.

Tolerance:

  • G = 2%
  • J = 5%

Termination:

  • S = Tin-lead (63/37) over copper.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • L = RoHS compliant tin-silver over copper. (Special order, added cost)

Screening:

  • Z = Unscreened
  • H = Group A screening per Coilcraft CP-SA-10001
  • F = Screening per ESCC 3201
  • 1 = EEE-INST-002 (Family 3) Level 1
  • 2 = EEE-INST-002 (Family 3) Level 2
  • 3 = EEE-INST-002 (Family 3) Level 3
  • 4 = MIL-STD-981 (Family 50) Class B
  • 5 = MIL-STD-981 (Family 50) Class S
    • Screening performed to the document’s latest revision.
    • Screening not available for parts with 2% tolerance.
    • Testing is performed using 155°C as max component temperature.
    • Lot qualification (Group B) available.
    • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
    • Country of origin restrictions available; prefix option G.
Environmental
Ambient temperature range:
–60°C to +185°C with Imax current.
Storage temperature range:
Component: –60°C to +240°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+240°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

at392rasd.gif
 
Part number A B C D E F Weight (mg) Tape pocket depth (mm)
AT392RAS8N1 1,473 ±0,152 2,134 ±0,152 1,829 ±0,203 1,12 2,8 0,64 12,8 2,01
AT392RAS12N 1,854 ±0,152 2,134 ±0,152 1,829 ±0,203 1,45 2,8 0,64 16,9 1,96
AT392RAS17N 2,210 ±0,152 2,134 ±0,152 1,829 ±0,203 1,83 2,8 0,64 21,1 2,01
AT392RAS22N 2,565 ±0,152 2,134 ±0,152 1,829 ±0,203 2,18 2,8 0,64 24,7 1,98
AT392RAS27N 2,972 ±0,152 2,134 ±0,152 1,829 ±0,203 2,57 2,8 0,64 28,7 1,01
Dimensions are in mm.

General specification

Packaging:
2000/7″reel; 7500/13″ reel Plastic tape: 12 mm wide, 0.254 mm thick, 4 mm pocket spacing.
Temperature coefficient of inductance:
+5 to +70 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.