Search Coilcraft CPS
Parametric Search
Datasheet Index
Products
Back to Main Menu
Go To Products Page
Power Inductors
RF Chip Inductors
Transformers
EMI Chokes/Beads
High-Temp Coils
Design Tools
Back to Main Menu
Go To Design Tools Page
Power Inductor Finder
RF Inductor Finder
Cross Reference Finder
Parametric Search
Testing (Lab Services)
Back to Main Menu
Go To Testing (Lab Services) Page
Component Testing
Component Screening
Resource Center
Back to Main Menu
Go To Resource Center Page
3D and 2D Mechanical Models
American Wire Gauge
Cross Reference Series Finder
Commercial Item Descriptions (CID)
Frequently Asked Questions (FAQs)
SPICE Models & S-parameters
Test Fixtures
Datasheet Index
Quality
Back to Main Menu
Go To Quality Page
ISO Certification
Supplier Quality Manual
Single Lot Date Code
Domestic Sourcing
ITAR
Counterfeit Components
Soldering
How To Read Date Codes
PCB Washing
FIT / MTBF (Failure Rate)
Company
Back to Main Menu
Go To Company Page
About Us
Contact Us
Coilcraft.com
News
Visit Coilcraft.com
View:
Introduction
Specifications
Environmental
Performance curves
Physical characteristics
Soldering/Washing
Products
High Temp Coils
High Temp Coils
AT549RBT
AT549RBT102
Back to
AT549RBT
AT549RBT102
Datasheet
Request Quote:
;
AT549RBT102
For more information and specification about the part.
Go to series
Specifications
Part number
1
Inductance (µH)
2
(Tolerance: ±20%)
SRF typ (MHz)
3
DCR max
(mΩ)
4
Irms (A)
AT549RBT102MLZ
1.0
800
15.0
1.0
Notes
When ordering, please specify termination and screening codes:
AT549RBT102M
LZ
Inductance measured at 100 kHz, 0 A using an Agilent / HP4284A LCR meter or equivalent.
SRF measured on an Agilent / HP4291A Impedance Analyzer with an Agilent 16193A test fixture or equivalents.
DCR measured on a Keithley 580 Micro-ohmmeter or equivalent.
Termination:
L
= Nickel clad copper
S
= Tin-lead (95 Pb/5 Sn) over nickel clad copper
Screening:
Z
= Unscreened
H
= Coilcraft CP-SA-10001 Group A
F
= ESCC3201 (F4 operational life performed at 90°C)
1
= EEE-INST-002 (Family 3) Level 1
2
= EEE-INST-002 (Family 3) Level 2
3
= EEE-INST-002 (Family 3) Level 3
4
= MIL-STD-981 (Family 50) Class B
5
= MIL-STD-981 (Family 50) Class S
Screening performed to the document’s latest revision.
Custom testing also available.
Country of origin restrictions available; prefix option G.
Environmental
Ambient temperature range:
–55°C to +300°C
Storage temperature range:
Component: –55°C to +300°C.
Tray packaging: –55°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):
See FIT/MTBF Calculations
Performance curves
Physical characteristics
General specification
Weight:
0.5 g
Temperature coefficient of inductance:
+300 to +500 ppm/°C
Soldering/Washing
Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
40 second reflow at +350°C
Refer to
Soldering Coilcraft Components
before soldering.
Warning
Close