Close up of ST420FRC
3D Model Datasheet

ST420FRC Series

Common Mode Chokes

ST420FRC Series designed for common mode noise suppression on CAN or CAN FD in automotive or general industrial automation applications.
  • Designed for common mode noise suppression on CAN or CAN FD in automotive or general industrial automation applications
  • Can be used for FlexRay automotive bus system
  • 51 µH value meets IEC 6228-3 (CDV Annex D) requirements
  • Filters a broad frequency range of common mode noise
  • Low profile 1210 footprint: 3.30 × 2.67 × 3.0 mm

Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±30%)
Irms (mA) 3 DCR max (Ω) 4 Isolation
Voltage (Vrms) 5
ST420FRC113NRZ 11 300 0.45 250
ST420FRC223NRZ 22 300 0.60 250
ST420FRC513NRZ 51 200 1.35 250
ST420FRC104NRZ 100 100 3.75 250
Notes
  1. When ordering, please specify termination code: e.g. ST420FRC104NRZ.
  2. Inductance is per winding, measured at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/ HP 4263B LCR meter and a Coilcraft CCF 1113 fixture.
  3. Current per winding that causes a 25°C rise from +125°C ambient.
  4. DCR is specified per winding, measured at on a Keithley 580 micro­ohmmeter and a Coilcraft CCF 858 fixture.
  5. Winding to winding isolation (hipot) tested for one minute.

Termination:

  • R = Matte tin over nickel over silver-platinum glass frit.
  • P = Tin-lead (63/37) over tin over nickel over silver-platinum-glass frit.
  • Q = Tin-silver-copper (95.5/4/0.5) over tin over nickel over silver-platinum-glass frit.
Environmental
Ambient temperature range:
–40°C to +125°C with Irms current.
Storage temperature range:
Component: –55°C to +150°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+150°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Attenuation vs Frequency

Typical Impedance vs Frequency

Physical characteristics

st420frcd.gif

dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
100 – 120 mg
Packaging:
750/7″ reel; 3000/13″ reel; Plastic tape: 12 mm wide, 0.25 mm thick, 8 mm pocket spacing, 2.72 mm pocket depth
Winding to Winding Isolation:
250 Vrms

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. See Doc787_PCB_Washing.pdf.